Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.0597 - $0.1101 | 18 In stock |
0.5 in
12.7 mm
|
Black
|
Textured
|
PE
|
||
| $0.1616 - $0.2977 | Request the lead time here |
1.122 in
28.5 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| 111071 | $0.7376 - $1.3589 | 7515 In stock |
2.953 in
75.0 mm
|
Black
|
Textured
|
PE
|
|
| $0.2359 - $0.9016 | 1082 In stock |
1.772 in
45.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.2704 - $0.4982 | Request the lead time here |
1.5 in
38.1 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.0717 - $0.1322 | Request the lead time here |
0.5 in
12.7 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| 111064 | $0.1452 - $0.5548 | 3620 In stock |
1.248 in
31.7 mm
|
Black
|
Textured
|
PE
|
|
| $0.3908 - $0.4331 | 8 In stock |
0.874 in
22.2 mm
|
Black
|
Textured
|
PE
|
||
| $0.1346 - $0.2481 | 8 In stock |
1.102 in
28.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.0626 - $0.1153 | 1508 In stock |
0.622 in
15.8 mm
|
Black
|
Textured
|
PE
|
||
| $0.3411 - $0.6285 | 25 In stock |
1.969 in
50.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.4094 - $0.7542 | Request the lead time here |
1.969 in
50.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $1.1695 - $2.1543 | 614 In stock |
1.969 in
50.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.1616 - $0.2977 | 18 In stock |
1.102 in
28.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.0881 - $0.1624 | Request the lead time here |
0.748 in
19.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.5092 - $0.9381 | 1936 In stock |
2.362 in
60.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.2836 - $0.5226 | 10 In stock |
1.575 in
40.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.2057 - $0.3791 | 6 In stock |
1.339 in
34.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.0762 - $0.1403 | 907 In stock |
0.787 in
20.0 mm
|
Black
|
Textured
|
PE
|
||
| $0.2362 - $0.4353 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue