Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
---|---|---|---|---|---|---|---|
$0.0504 - $0.093 | 14 In stock |
0.394 in
10.0 mm
|
White
|
Textured
|
PE
|
||
$0.1224 - $0.4679 | 715 In stock |
1.122 in
28.5 mm
|
Black
|
Textured
|
PE
|
||
$1.1695 - $2.1543 | 114 In stock |
1.969 in
50.0 mm
|
Black
|
Textured
|
PE
|
||
$0.0747 - $0.1377 | 16 In stock |
0.709 in
18.0 mm
|
Black
|
Textured
|
PE
|
||
$0.1616 - $0.2977 | Request the lead time here |
1.122 in
28.5 mm
|
Grey
|
Polished
|
PE
|
||
$0.122 - $0.2248 | Request the lead time here |
1 in
25.4 mm
|
Grey
|
Polished
|
PE
|
||
$0.101 - $0.1862 | Request the lead time here |
0.874 in
22.2 mm
|
Grey
|
Textured
|
PE
|
||
$0.4347 - $0.4818 | 1508 In stock |
0.748 in
19.0 mm
|
Black
|
Textured
|
PE
|
||
$0.0679 - $0.1252 | Request the lead time here |
0.472 in
12.0 mm
|
Grey
|
Textured
|
PE
|
||
$0.3771 - $0.6948 | 17 In stock |
0.945 in
24.0 mm
|
Black
|
Textured
|
PE
|
||
$0.1491 - $0.2747 | 20 In stock |
1.378 in
35.0 mm
|
Grey
|
Textured
|
PE
|
||
$0.0566 - $0.1043 | 18 In stock |
0.472 in
12.0 mm
|
White
|
Textured
|
PE
|
||
$0.0566 - $0.1043 | 19 In stock |
0.472 in
12.0 mm
|
Black
|
Textured
|
PE
|
||
$1.1064 - $2.0381 | Request the lead time here |
1.874 in
47.6 mm
|
Black
|
Textured
|
PE
|
||
$1.9352 - $3.5648 | 18 In stock |
3.937 in
100.0 mm
|
Black
|
Textured
|
PE
|
||
$0.3017 - $0.5558 | Request the lead time here |
0.748 in
19.0 mm
|
Grey
|
Textured
|
PE
|
||
$3.5821 - $6.5984 | 20 In stock |
3.937 in
100.0 mm
|
White
|
Textured
|
PE
|
||
$0.0747 - $0.1377 | Request the lead time here |
0.709 in
18.0 mm
|
White
|
Textured
|
PE
|
||
$0.0605 - $0.1114 | Request the lead time here |
0.394 in
10.0 mm
|
Grey
|
Textured
|
PE
|
||
$0.096 - $0.096 | 17 In stock |
1.378 in
35.0 mm
|
Black
|
Textured
|
LDPE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue