Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
---|---|---|---|---|---|---|---|
$0.3526 - $0.6496 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
Textured
|
LDPE
|
||
$2.4272 - $4.4712 | 2503 In stock |
4.331 in
110.0 mm
|
Black
|
Textured
|
PE
|
||
$0.2428 - $0.4473 | Request the lead time here |
1.457 in
37.0 mm
|
Grey
|
Textured
|
PE
|
||
$0.0836 - $0.154 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
Textured
|
PE
|
||
$0.3047 - $0.5615 | Request the lead time here |
1.772 in
45.0 mm
|
Grey
|
Textured
|
PE
|
||
$0.3771 - $0.6948 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
Textured
|
PE
|
||
$0.3094 - $0.5699 | 9 In stock |
1.874 in
47.6 mm
|
White
|
Textured
|
PE
|
||
$0.2024 - $0.3726 | 19 In stock |
1.457 in
37.0 mm
|
White
|
Textured
|
PE
|
||
$0.2434 - $0.4484 | Request the lead time here |
1.654 in
42.0 mm
|
White
|
Textured
|
PE
|
||
$0.0898 - $0.1653 | Request the lead time here |
0.709 in
18.0 mm
|
Grey
|
Textured
|
PE
|
||
$1.6072 - $2.9607 | 1547 In stock |
3.346 in
85.0 mm
|
Black
|
Textured
|
PE
|
||
$0.2133 - $0.3928 | 1165 In stock |
0.827 in
21.0 mm
|
Black
|
Textured
|
PE
|
||
$0.574 - $1.0574 | 11 In stock |
2.165 in
55.0 mm
|
Black
|
Textured
|
PE
|
||
$0.254 - $0.4679 | 20 In stock |
1.772 in
45.0 mm
|
White
|
Textured
|
PE
|
||
$0.7237 - $1.3333 | 254 In stock |
2.5 in
63.5 mm
|
Black
|
Textured
|
PE
|
||
$0.2496 - $0.46 | 908 In stock |
1.024 in
26.0 mm
|
Black
|
Textured
|
PE
|
||
$0.2043 - $0.3764 | Request the lead time here |
1.457 in
37.0 mm
|
Black
|
Textured
|
PE
|
||
$1.7055 - $3.1419 | Request the lead time here |
3.74 in
95.0 mm
|
Black
|
Textured
|
PE
|
||
$0.2921 - $0.5381 | Request the lead time here |
1.654 in
42.0 mm
|
Grey
|
Textured
|
PE
|
||
$0.2921 - $0.5381 | Request the lead time here |
1.626 in
41.3 mm
|
Grey
|
Textured
|
PE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue