Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0159 - $0.0166 | 2519 In stock |
Nylon 6/6
|
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0149 - $0.0159 | 2517 In stock |
Nylon 6/6
|
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0958 - $0.1109 | 519 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| $0.1468 - $0.1545 | 220 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0576 - $0.0605 | 513 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1982 - $0.2086 | 20 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| $0.0421 - $0.0775 | 518 In stock |
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0733 - $0.0771 | 317 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| $0.4382 - $0.4613 | 17 In stock |
Nylon 6/6
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $0.69 - $0.7264 | Request the lead time here |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
||
| $0.1155 - $0.1215 | 520 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0333 - $0.0351 | 1018 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| $0.0514 - $0.0541 | 1030 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0257 - $0.0271 | 2030 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
||
| $0.0484 - $0.0509 | 1030 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| $0.1769 - $0.1863 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| 1111760000VR | $0.2252 - $0.4148 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
|
| $0.3056 - $0.563 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.669 in
17.0 mm
|
||
| $0.4021 - $0.7409 | Request the lead time here |
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| $0.2729 - $0.5027 | 29 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm