Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0391 - $0.0412 | 2030 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.669 in
17.0 mm
|
||
| $0.0466 - $0.0491 | 1018 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0286 - $0.0302 | 1020 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| $0.021 - $0.022 | 2018 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| $0.0459 - $0.0483 | 507 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0324 - $0.034 | 1020 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $0.1249 - $0.1316 | 200 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $0.7285 - $0.7668 | Request the lead time here |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
||
| $0.2043 - $0.2263 | 116 In stock |
Nylon 6/6
|
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| $0.5109 - $0.5378 | Request the lead time here |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
||
| $0.2877 - $0.3028 | 112 In stock |
Nylon 6/6
|
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| $0.802 - $0.8886 | 9 In stock |
Nylon 6/6
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.5549 - $0.5842 | 118 In stock |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1233 - $0.1298 | 40 In stock |
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| $0.5065 - $0.5332 | Request the lead time here |
Nylon 6/6
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.276 in
7.0 mm
|
||
| $0.0271 - $0.0285 | 1030 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0357 - $0.0375 | 1435 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| $0.343 - $0.3612 | 118 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| $0.7082 - $0.7846 | 65 In stock |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0718 - $0.0756 | 1031 In stock |
Nylon 6/6
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm