Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.1641 - $0.1818 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
1.6 mm
$0.1901 - $0.7264 27 In stock
Nylon 6/6
8.2 mm
16.0 mm
9.0 mm
$0.2896 - $0.5334 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
12.0 mm
$0.2879 - $0.5304 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
18.0 mm
$0.3388 - $0.6241 20 In stock
Nylon 6/6
8.2 mm
16.0 mm
25.0 mm
$0.2935 - $0.5408 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
19.0 mm
$0.1846 - $0.2045 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
11.1 mm
$0.37 - $0.6816 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
16.0 mm
$0.2896 - $0.5334 29 In stock
Nylon 6/6
8.2 mm
16.0 mm
14.0 mm
$0.2846 - $0.5243 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
14.0 mm
$0.3727 - $0.6865 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
28.0 mm
$0.4385 - $0.8078 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
21.0 mm
$0.4343 - $0.8001 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
19.0 mm
$0.2735 - $0.5038 30 In stock
Nylon 6/6
10.2 mm
20.0 mm
9.0 mm
$0.6114 - $1.1261 27 In stock
Nylon 6/6
10.2 mm
20.0 mm
15.0 mm
$0.2412 - $0.4445 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
7.0 mm
$0.3481 - $0.6415 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
27.0 mm
$0.2091 - $0.3853 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
5.0 mm
$0.3011 - $0.5547 10 In stock
Nylon 6/6
8.2 mm
16.0 mm
22.0 mm
$0.4724 - $0.8703 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
24.0 mm
  • of 21
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 1.6 mm | 0.063 in

R901-1

Price Range
$0.1818 - $0.1641

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 9.0 mm | 0.354 in

1115040000VR

Price Range
$0.7264 - $0.1901

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 12.0 mm | 0.472 in

1111790000VR

Price Range
$0.5334 - $0.2896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 18.0 mm | 0.709 in

1115100000VR

Price Range
$0.5304 - $0.2879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 25.0 mm | 0.984 in

1117920000VR

Price Range
$0.6241 - $0.3388

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 19.0 mm | 0.748 in

1115110000VR

Price Range
$0.5408 - $0.2935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 11.1 mm | 0.437 in

R901-7

Price Range
$0.2045 - $0.1846

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 16.0 mm | 0.63 in

1115260000VR

Price Range
$0.6816 - $0.37

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 14.0 mm | 0.551 in

1115070000VR

Price Range
$0.5334 - $0.2896

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 14.0 mm | 0.551 in

1115250000VR

Price Range
$0.5243 - $0.2846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 28.0 mm | 1.102 in

1117950000VR

Price Range
$0.6865 - $0.3727

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 21.0 mm | 0.827 in

1118440000VR

Price Range
$0.8078 - $0.4385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 19.0 mm | 0.748 in

1115290000VR

Price Range
$0.8001 - $0.4343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 9.0 mm | 0.354 in

1115220000VR

Price Range
$0.5038 - $0.2735

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 15.0 mm | 0.591 in

1111800000VR

Price Range
$1.1261 - $0.6114

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 7.0 mm | 0.276 in

1115200000VR

Price Range
$0.4445 - $0.2412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 27.0 mm | 1.063 in

1117940000VR

Price Range
$0.6415 - $0.3481

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 5.0 mm | 0.197 in

1111750000VR

Price Range
$0.3853 - $0.2091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 22.0 mm | 0.866 in

1117890000VR

Price Range
$0.5547 - $0.3011

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 24.0 mm | 0.945 in

1118470000VR

Price Range
$0.8703 - $0.4724

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm