Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.057 - $0.06 | Request the lead time here |
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
| $0.0769 - $0.0808 | Request the lead time here |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| $0.0821 - $0.0864 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
||
| $0.207 - $0.218 | Request the lead time here |
Nylon 6
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| $0.3118 - $0.3455 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
| $0.4953 - $0.5213 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| $0.2322 - $0.2445 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.5 in
38.1 mm
|
||
| $0.3111 - $0.3276 | 14 In stock |
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.4195 - $0.4649 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.1664 - $0.1843 | Request the lead time here |
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| $0.1129 - $0.1251 | 30 In stock |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.108 - $0.1197 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.7798 - $0.8641 | Request the lead time here |
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
| $0.621 - $0.6881 | Request the lead time here |
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| $0.1949 - $0.216 | Request the lead time here |
Nylon 6
|
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.189 in
4.8 mm
|
||
| $0.1188 - $0.125 | Request the lead time here |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
||
| $0.2571 - $0.2849 | Request the lead time here |
Nylon 6
|
0.091 in
2.3 mm
|
0.126 in
3.2 mm
|
0.437 in
11.1 mm
|
||
| $0.0233 - $0.0247 | 2030 In stock |
POM
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.1954 - $0.2165 | Request the lead time here |
Nylon 6
|
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.189 in
4.8 mm
|
||
| $0.298 - $0.3302 | Request the lead time here |
Nylon 6
|
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.437 in
11.1 mm