The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3679 - $0.4077 | 3000 In stock |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| $0.2934 - $0.3251 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.0868 - $0.0963 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.1737 - $0.1925 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| $0.4142 - $0.4589 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| $0.2144 - $0.2375 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| $0.0947 - $0.105 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.158 - $0.1751 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| $0.2924 - $0.3241 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| $0.5079 - $0.5628 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.0722 - $0.0799 | 3000 In stock |
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.1208 - $0.1338 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.1151 - $0.1275 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.149 - $0.165 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.1671 - $0.1851 | 1000 In stock |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| $0.0959 - $0.1063 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| $0.1771 - $0.1962 | 1000 In stock |
Heat Stabilized Nylon 6/6
|
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| $0.5134 - $0.5689 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| $0.2787 - $0.3088 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.6174 - $0.684 | 1500 In stock |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue