Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0802 - $0.0888 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.1185 - $0.1313 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.315 in
8 mm
|
|
||
| $0.0266 - $0.028 | 1030 In stock |
POM
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0246 - $0.0258 | 2030 In stock |
POM
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
||
| $0.2447 - $0.2575 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
| $0.2676 - $0.2816 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
| $0.2636 - $0.2775 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| $0.0223 - $0.0236 | 1030 In stock |
POM
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
| $0.1659 - $0.1838 | 2000 In stock |
Heat Stabilized Nylon 6/6
|
0.248 in
6.3 mm
|
0.394 in
10 mm
|
|
||
| $0.2245 - $0.2488 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| $0.3216 - $0.3564 | 1500 In stock |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.709 in
18 mm
|
|
||
| $0.0824 - $0.0912 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.3058 - $0.3388 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.1885 - $0.2088 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10 mm
|
|
||
| $0.3577 - $0.3964 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $1.7604 - $1.9506 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.2551 - $0.2827 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| $0.342 - $0.3789 | 4000 In stock |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| $0.6591 - $0.7304 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.0802 - $0.0888 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5 mm