Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.1769 - $0.1863 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
4.0 mm
1111760000VR $0.2252 - $0.4148 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
6.0 mm
$0.3056 - $0.563 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
17.0 mm
$0.4021 - $0.7409 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
18.0 mm
$0.2729 - $0.5027 29 In stock
Nylon 6/6
8.2 mm
16.0 mm
16.0 mm
$0.4724 - $0.8703 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
24.0 mm
$0.2815 - $0.5185 1829 In stock
Nylon 6/6
10.2 mm
20.0 mm
10.0 mm
$0.4448 - $1.6999 15 In stock
Nylon 6/6
10.2 mm
20.0 mm
25.0 mm
$0.3539 - $0.6519 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
24.0 mm
$0.1901 - $0.7264 27 In stock
Nylon 6/6
8.2 mm
16.0 mm
9.0 mm
$0.2896 - $0.5334 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
12.0 mm
$0.1447 - $0.2667 1029 In stock
Nylon 6/6
8.2 mm
16.0 mm
4.0 mm
$0.4343 - $0.8001 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
19.0 mm
$0.4343 - $0.8001 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
29.0 mm
$0.4665 - $0.8594 19 In stock
Nylon 6/6
8.2 mm
16.0 mm
30.0 mm
$0.1855 - $0.1954 Request the lead time here
Nylon 6
2.2 mm
3.6 mm
7.9 mm
$0.1849 - $0.2048 Request the lead time here
Nylon 6
2.7 mm
4.2 mm
9.5 mm
$0.1641 - $0.1818 Request the lead time here
Nylon 6
3.2 mm
6.4 mm
7.9 mm
$0.1269 - $0.1335 Request the lead time here
PVC
5.1 mm
9.5 mm
15.9 mm
$0.1185 - $0.1313 Request the lead time here
Nylon 6
2.3 mm
4.8 mm
1.6 mm
  • of 21
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 4.0 mm | 0.157 in

1001560000VR

Price Range
$0.1863 - $0.1769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 6.0 mm | 0.236 in

1111760000VR

Price Range
$0.4148 - $0.2252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 17.0 mm | 0.669 in

1115090000VR

Price Range
$0.563 - $0.3056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 18.0 mm | 0.709 in

1115280000VR

Price Range
$0.7409 - $0.4021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 16.0 mm | 0.63 in

1115080000VR

Price Range
$0.5027 - $0.2729

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 24.0 mm | 0.945 in

1118470000VR

Price Range
$0.8703 - $0.4724

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 10.0 mm | 0.394 in

1111780000VR

Price Range
$0.5185 - $0.2815

Stock Levels
1829 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 25.0 mm | 0.984 in

1118480000VR

Price Range
$1.6999 - $0.4448

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 24.0 mm | 0.945 in

1117910000VR

Price Range
$0.6519 - $0.3539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 9.0 mm | 0.354 in

1115040000VR

Price Range
$0.7264 - $0.1901

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 12.0 mm | 0.472 in

1111790000VR

Price Range
$0.5334 - $0.2896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 4.0 mm | 0.157 in

1001440000VR

Price Range
$0.2667 - $0.1447

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 19.0 mm | 0.748 in

1115290000VR

Price Range
$0.8001 - $0.4343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 29.0 mm | 1.142 in

1117960000VR

Price Range
$0.8001 - $0.4343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 30.0 mm | 1.181 in

1117970000VR

Price Range
$0.8594 - $0.4665

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 2.2 mm | 0.087 in ; 3.6 mm | 0.142 in ; 7.9 mm | 0.311 in

R906-5

Price Range
$0.1954 - $0.1855

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.2 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 2.7 mm | 0.106 in ; 4.2 mm | 0.165 in ; 9.5 mm | 0.374 in

R907-6

Price Range
$0.2048 - $0.1849

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 3.2 mm | 0.126 in ; 6.4 mm | 0.252 in ; 7.9 mm | 0.311 in

R911-5

Price Range
$0.1818 - $0.1641

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 15.9 mm | 0.626 in

SS10-5

Price Range
$0.1335 - $0.1269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    5.1 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 2.3 mm | 0.091 in ; 4.8 mm | 0.189 in ; 1.6 mm | 0.063 in

R913-1

Price Range
$0.1313 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.3 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C