The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2565 - $0.2842 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
||
| $0.0511 - $0.0536 | 1030 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1424 - $0.1499 | 58 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0287 - $0.0302 | 2030 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1127 - $0.1187 | 1028 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0722 - $0.0761 | 519 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1474 - $0.1553 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.311 in
7.9 mm
|
||
| $0.1648 - $0.1826 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1744 - $0.1933 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1947 - $0.2049 | Request the lead time here |
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
||
| $0.1954 - $0.2165 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| $0.185 - $0.1947 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.437 in
11.1 mm
|
||
| $0.1645 - $0.1823 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.043 - $0.0452 | 1030 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0366 - $0.0385 | 1015 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.1606 - $0.169 | 1028 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1851 - $0.205 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.189 in
4.8 mm
|
||
| $0.2635 - $0.4854 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| $0.2975 - $0.3297 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| $0.1299 - $0.144 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue