Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.0217 - $0.0228 1017 In stock
Nylon 6/6
6.2 mm
10.0 mm
3.0 mm
$0.0294 - $0.0309 2020 In stock
Nylon 6/6
8.2 mm
12.0 mm
$0.4831 - $0.5085 120 In stock
Nylon 6/6
10.6 mm
22.0 mm
15.0 mm
$0.0323 - $0.0339 757 In stock
Nylon 6/6
6.2 mm
10.0 mm
7.5 mm
$0.0177 - $0.0186 819 In stock
Nylon 6/6
3.4 mm
6.0 mm
6.0 mm
$0.1322 - $0.1391 1025 In stock
Nylon 6/6
6.2 mm
12.0 mm
25.0 mm
$0.021 - $0.022 2018 In stock
Nylon 6/6
3.1 mm
6.0 mm
7.5 mm
1116510000VR $0.046 - $0.0484 1027 In stock
Nylon 6/6
4.2 mm
8.0 mm
16.0 mm
$0.1249 - $0.1316 200 In stock
Nylon 6/6
10.3 mm
15.0 mm
25.0 mm
$0.036 - $0.0379 1020 In stock
Nylon 6/6
3.1 mm
6.0 mm
30.0 mm
$0.028 - $0.0296 1000 In stock
Nylon 6/6
3.6 mm
6.0 mm
4.0 mm
$0.0473 - $0.0498 1029 In stock
Nylon 6/6
6.1 mm
8.0 mm
4.2 mm
$0.0231 - $0.0244 1519 In stock
Nylon 6/6
3.4 mm
6.0 mm
8.0 mm
$0.1073 - $0.1129 Request the lead time here
Nylon 6/6
12.8 mm
18.0 mm
15.0 mm
$0.1343 - $0.1413 20 In stock
Nylon 6/6
12.8 mm
18.0 mm
30.0 mm
$0.0797 - $0.0839 894 In stock
Nylon 6/6
5.2 mm
10.0 mm
25.0 mm
$0.0606 - $0.0637 538 In stock
Nylon 6/6
6.2 mm
10.0 mm
20.0 mm
$0.4368 - $0.4841 805 In stock
Nylon 6/6
12.6 mm
25.0 mm
25.0 mm
$0.0315 - $0.0364 1026 In stock
Nylon 6/6
5.2 mm
10.0 mm
7.0 mm
$0.0336 - $0.0354 1030 In stock
Nylon 6/6
6.2 mm
10.0 mm
7.0 mm
  • of 21
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 3.0 mm | 0.118 in

005487000002

Price Range
$0.0228 - $0.0217

Stock Levels
1017 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ;

005555000002

Price Range
$0.0309 - $0.0294

Stock Levels
2020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyamide 6/6
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 15.0 mm | 0.591 in

005669000002

Price Range
$0.5085 - $0.4831

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 7.5 mm | 0.295 in

005493000002

Price Range
$0.0339 - $0.0323

Stock Levels
757 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 6.0 mm | 0.236 in

005372000002

Price Range
$0.0186 - $0.0177

Stock Levels
819 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 12.0 mm | 0.472 in ; 25.0 mm | 0.984 in

1115890000VR

Price Range
$0.1391 - $0.1322

Stock Levels
1025 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 7.5 mm | 0.295 in

005320000002

Price Range
$0.022 - $0.021

Stock Levels
2018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 16.0 mm | 0.63 in

1116510000VR

Price Range
$0.0484 - $0.046

Stock Levels
1027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 25.0 mm | 0.984 in

005641000002

Price Range
$0.1316 - $0.1249

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 30.0 mm | 1.181 in

005335000002

Price Range
$0.0379 - $0.036

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 4.0 mm | 0.157 in

005386500002

Price Range
$0.0296 - $0.028

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 6.1 mm | 0.24 in ; 8.0 mm | 0.315 in ; 4.2 mm | 0.165 in

1140540000VR

Price Range
$0.0498 - $0.0473

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.1 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in

005372400002

Price Range
$0.0244 - $0.0231

Stock Levels
1519 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 15.0 mm | 0.591 in

1112040000VR

Price Range
$0.1129 - $0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 30.0 mm | 1.181 in

1112070000VR

Price Range
$0.1413 - $0.1343

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 25.0 mm | 0.984 in

005471000002

Price Range
$0.0839 - $0.0797

Stock Levels
894 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 20.0 mm | 0.787 in

005502000002

Price Range
$0.0637 - $0.0606

Stock Levels
538 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.6 mm | 0.496 in ; 25.0 mm | 0.984 in ; 25.0 mm | 0.984 in

005752000002

Price Range
$0.4841 - $0.4368

Stock Levels
805 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 7.0 mm | 0.276 in

1114400000VR

Price Range
$0.0364 - $0.0315

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 7.0 mm | 0.276 in

1114520000VR

Price Range
$0.0354 - $0.0336

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm