Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0549 - $0.0579 | 1030 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
||
| $0.0375 - $0.0394 | 755 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.6726 - $0.708 | Request the lead time here |
Nylon 6/6
|
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $0.6376 - $0.7064 | 20 In stock |
Nylon 6/6
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0217 - $0.0228 | 1017 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0294 - $0.0309 | 2020 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
|
||
| $0.3115 - $0.328 | 120 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
| $0.7082 - $0.7846 | 65 In stock |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.969 in
50.0 mm
|
||
| $0.039 - $0.0411 | 1010 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| 1116510000VR | $0.046 - $0.0484 | 1027 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
|
| $0.0584 - $0.0614 | 1020 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| $0.036 - $0.0379 | 1020 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| $0.028 - $0.0296 | 1000 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0188 - $0.0198 | 2028 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0231 - $0.0244 | 1519 In stock |
Nylon 6/6
|
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0514 - $0.0541 | 514 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| $0.1031 - $0.1085 | 213 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0797 - $0.0839 | 894 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0606 - $0.0637 | 538 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $0.4368 - $0.4841 | 805 In stock |
Nylon 6/6
|
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm