Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.4946 - $0.5206 Request the lead time here
Nylon 6/6
16.5 mm
25.0 mm
40.0 mm
$0.4744 - $0.5257 150 In stock
Nylon 6/6
16.5 mm
25.0 mm
10.0 mm
$0.0447 - $0.0471 1029 In stock
Nylon 6/6
5.2 mm
10.0 mm
11.0 mm
$0.0357 - $0.0376 1029 In stock
Nylon 6/6
6.2 mm
10.0 mm
9.0 mm
$0.0709 - $0.0745 17 In stock
Nylon 6/6
12.8 mm
18.0 mm
7.5 mm
$0.0443 - $0.0466 1028 In stock
Nylon 6/6
4.2 mm
8.0 mm
18.0 mm
$0.0336 - $0.0354 1030 In stock
Nylon 6/6
6.2 mm
10.0 mm
7.0 mm
$0.2168 - $0.2401 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
12.7 mm
$0.2735 - $0.5038 30 In stock
Nylon 6/6
10.2 mm
20.0 mm
9.0 mm
$0.1851 - $0.205 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
4.8 mm
$0.256 - $0.4715 30 In stock
Nylon 6/6
8.2 mm
16.0 mm
13.0 mm
$0.3481 - $0.6415 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
27.0 mm
$0.4292 - $0.7905 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
20.0 mm
$0.4385 - $0.8078 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
21.0 mm
$0.4343 - $0.8001 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
19.0 mm
$0.4343 - $0.8001 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
29.0 mm
$0.4665 - $0.8594 19 In stock
Nylon 6/6
8.2 mm
16.0 mm
30.0 mm
$0.0193 - $0.0202 2029 In stock
Nylon 6/6
3.1 mm
6.0 mm
4.0 mm
$0.1468 - $0.1545 220 In stock
Nylon 6/6
8.2 mm
18.0 mm
15.0 mm
$0.0187 - $0.0217 1009 In stock
Nylon 6/6
6.2 mm
10.0 mm
5.0 mm
  • of 21
Unthreaded Spacer - 16.5 mm | 0.65 in ; 25.0 mm | 0.984 in ; 40.0 mm | 1.575 in

005833600002

Price Range
$0.5206 - $0.4946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 16.5 mm | 0.65 in ; 25.0 mm | 0.984 in ; 10.0 mm | 0.394 in

005821600002

Price Range
$0.5257 - $0.4744

Stock Levels
150 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 11.0 mm | 0.433 in

1114420000VR

Price Range
$0.0471 - $0.0447

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 9.0 mm | 0.354 in

1114540000VR

Price Range
$0.0376 - $0.0357

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 7.5 mm | 0.295 in

1112020000VR

Price Range
$0.0745 - $0.0709

Stock Levels
17 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 18.0 mm | 0.709 in

1116530000VR

Price Range
$0.0466 - $0.0443

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 7.0 mm | 0.276 in

1114520000VR

Price Range
$0.0354 - $0.0336

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 12.7 mm | 0.5 in

R901-8

Price Range
$0.2401 - $0.2168

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 9.0 mm | 0.354 in

1115220000VR

Price Range
$0.5038 - $0.2735

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 4.8 mm | 0.189 in

R901-3

Price Range
$0.205 - $0.1851

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 13.0 mm | 0.512 in

1115060000VR

Price Range
$0.4715 - $0.256

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 27.0 mm | 1.063 in

1117940000VR

Price Range
$0.6415 - $0.3481

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 20.0 mm | 0.787 in

1111810000VR

Price Range
$0.7905 - $0.4292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 21.0 mm | 0.827 in

1118440000VR

Price Range
$0.8078 - $0.4385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 19.0 mm | 0.748 in

1115290000VR

Price Range
$0.8001 - $0.4343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 29.0 mm | 1.142 in

1117960000VR

Price Range
$0.8001 - $0.4343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 30.0 mm | 1.181 in

1117970000VR

Price Range
$0.8594 - $0.4665

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 4.0 mm | 0.157 in

005315500002

Price Range
$0.0202 - $0.0193

Stock Levels
2029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 15.0 mm | 0.591 in

005601000002

Price Range
$0.1545 - $0.1468

Stock Levels
220 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 5.0 mm | 0.197 in

005490000002

Price Range
$0.0217 - $0.0187

Stock Levels
1009 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm