The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1982 - $0.2086 | 20 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| $0.0421 - $0.0775 | 518 In stock |
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0401 - $0.0421 | 1017 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| $0.4382 - $0.4613 | 17 In stock |
Nylon 6/6
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $0.69 - $0.7264 | Request the lead time here |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
||
| $0.5688 - $0.6303 | 20 In stock |
Nylon 6/6
|
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0333 - $0.0351 | 1018 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| $0.0326 - $0.0343 | 1029 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.031 - $0.0327 | 2029 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| $0.0484 - $0.0509 | 1030 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| $0.0209 - $0.0219 | 2030 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0316 - $0.0333 | 1017 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| $0.0629 - $0.0727 | 516 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2212 - $0.2328 | 217 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| $0.041 - $0.0431 | 1008 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| $0.0462 - $0.0487 | 1030 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| $0.0171 - $0.0181 | 1616 In stock |
Nylon 6/6
|
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0458 - $0.048 | 518 In stock |
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0985 - $0.1037 | 1784 In stock |
Nylon 6/6
|
0.163 in
4.15 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| $0.4831 - $0.5085 | 120 In stock |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue