Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Grips are ideal for finishing flat handles and capping bar stock. The flexible material has excellent insulation properties and can stretch onto slightly larger dimensions without shredding or tearing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | Inside Length | View | |
|---|---|---|---|---|---|---|
| $0.6262 - $1.1536 | Request the lead time here |
0.748 in
19.0 mm
|
0.236 in
6.0 mm
|
4.331 in
110.0 mm
|
||
| $1.6871 - $3.1079 | Request the lead time here |
1 in
25.4 mm
|
0.252 in
6.4 mm
|
4.331 in
110.0 mm
|
||
| $1.3295 - $2.449 | Request the lead time here |
0.752 in
19.1 mm
|
0.126 in
3.2 mm
|
4.331 in
110.0 mm
|
||
| $0.9646 - $1.7769 | Request the lead time here |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
4.331 in
110.0 mm
|
||
| $0.7993 - $1.4725 | 18 In stock |
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
||
| $1.5519 - $2.8589 | 5 In stock |
1 in
25.4 mm
|
0.126 in
3.2 mm
|
4.331 in
110.0 mm
|
||
| $0.5191 - $0.9562 | Request the lead time here |
0.689 in
17.5 mm
|
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
||
| $0.721 - $1.3284 | Request the lead time here |
1.169 in
29.7 mm
|
0.098 in
2.5 mm
|
2.362 in
60.0 mm
|
||
| $0.8003 - $1.4744 | 402 In stock |
1.181 in
30.0 mm
|
0.236 in
6.0 mm
|
4.331 in
110.0 mm
|
||
| $0.7989 - $1.4717 | Request the lead time here |
0.748 in
19.0 mm
|
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
||
| $0.4955 - $0.9129 | 16 In stock |
0.984 in
25.0 mm
|
0.236 in
6.0 mm
|
4.331 in
110.0 mm
|
||
| $0.3263 - $0.3615 | Request the lead time here |
0.768 in
19.5 mm
|
0.079 in
2.0 mm
|
0.984 in
25.0 mm