Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
$2.3935 - $2.652 Request the lead time here
Round Grip
22.2 mm
$3.3844 - $3.75 53 In stock
Tapered Grip
$2.0681 - $2.2915 Request the lead time here
Finger Grasp Grip
$1.8575 - $2.0581 Request the lead time here
Finger Grasp Grip
$2.02 - $2.2382 Request the lead time here
Tapered Grip
25.4 mm
$2.2665 - $2.5113 Request the lead time here
Tapered Grip
28.7 mm
$2.2773 - $2.5234 Request the lead time here
Tapered Grip
31.8 mm
$1.2684 - $1.4054 Request the lead time here
Tapered Grip
20.6 mm
$1.8133 - $2.0092 Request the lead time here
Tapered Grip
25.4 mm
$2.3446 - $2.5979 Request the lead time here
Tapered Grip
$1.9434 - $2.1533 Request the lead time here
Tapered Grip
25.4 mm
$1.0277 - $1.1387 Request the lead time here
Tapered Grip
19.1 mm
$1.8192 - $2.0158 259 In stock
Finger Grasp Grip
$2.0383 - $2.2584 Request the lead time here
Round Grip
22.2 mm
$2.3885 - $2.6466 Request the lead time here
Tapered Grip
38.1 mm
$2.1816 - $2.4173 Request the lead time here
Tapered Grip
$1.1093 - $1.2292 Request the lead time here
Tapered Grip
$2.6136 - $2.8959 Request the lead time here
Tapered Grip
25.4 mm
$1.6227 - $1.798 Request the lead time here
Tapered Grip
$1.5496 - $1.717 Request the lead time here
Tapered Grip
  • of 4
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 120.7 mm | 4.750 in ; Grip Type:Round Grip ;

GRIP1300A

Price Range
$2.652 - $2.3935

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Round Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

GRIP0400A

Price Range
$3.75 - $3.3844

Stock Levels
53 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter - 25.4 mm | 1.000 in ; Length - 114.3 mm | 4.500 in ; Grip Type - Finger Grasp Grip

VGN10004500A

Price Range
$2.2915 - $2.0681

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter - 22.2 mm | 0.875 in ; Length - 127 mm | 5.000 in ; Grip Type - Finger Grasp Grip

VGN08755000A

Price Range
$2.0581 - $1.8575

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000A

Price Range
$2.2382 - $2.02

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:28.7 mm | 1.130 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000A

Price Range
$2.5113 - $2.2665

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    28.7 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500C

Price Range
$2.5234 - $2.2773

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    31.8 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Red
Tube End Grip - Hole Diameter:20.6 mm | 0.810 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD08124500A

Price Range
$1.4054 - $1.2684

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.6 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10004500A

Price Range
$2.0092 - $1.8133

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:28.7 mm | 1.130 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000B

Price Range
$2.5979 - $2.3446

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10004000A

Price Range
$2.1533 - $1.9434

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000A

Price Range
$1.1387 - $1.0277

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter - 25.4 mm | 1.000 in ; Length - 101.6 mm | 4.000 in ; Grip Type - Finger Grasp Grip

VGN10004000A

Price Range
$2.0158 - $1.8192

Stock Levels
259 In stock
Attributes
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 115.9 mm | 4.563 in ; Grip Type:Round Grip ;

GRIP0700A

Price Range
$2.2584 - $2.0383

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Round Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:38.1 mm | 1.500 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD15004000A

Price Range
$2.6466 - $2.3885

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    38.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD12505000B

Price Range
$2.4173 - $2.1816

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000B

Price Range
$1.2292 - $1.1093

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 128.6 mm | 5.063 in ; Grip Type:Tapered Grip ;

GRIP0100A

Price Range
$2.8959 - $2.6136

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000B

Price Range
$1.798 - $1.6227

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:23.9 mm | 0.940 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD09374000B

Price Range
$1.717 - $1.5496

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black