Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
$0.3339 - $0.6151 Request the lead time here
Without Finger Grip
13.0 mm
$0.5516 - $1.0162 Request the lead time here
Without Finger Grip
22.2 mm
$0.6655 - $1.2259 258 In stock
Without Finger Grip
25.4 mm
$0.4039 - $1.5435 700 In stock
Without Finger Grip
15.9 mm
$0.5172 - $0.9529 Request the lead time here
Without Finger Grip
19.1 mm
$1.3821 - $1.5315 Request the lead time here
Tapered Grip
19.1 mm
$2.0681 - $2.2915 Request the lead time here
Finger Grasp Grip
$2.1816 - $2.4173 Request the lead time here
Tapered Grip
$1.1093 - $1.2292 Request the lead time here
Tapered Grip
$2.2665 - $2.5113 Request the lead time here
Tapered Grip
28.7 mm
$1.4961 - $1.6578 Request the lead time here
Finger Grasp Grip
$2.3935 - $2.652 Request the lead time here
Round Grip
22.2 mm
$3.3844 - $3.75 53 In stock
Tapered Grip
$2.6136 - $2.8959 Request the lead time here
Tapered Grip
25.4 mm
$1.5095 - $1.6727 Request the lead time here
Tapered Grip
26.9 mm
$1.026 - $1.1369 Request the lead time here
Tapered Grip
$2.1134 - $2.3418 Request the lead time here
Tapered Grip
25.4 mm
$2.4427 - $2.7066 Request the lead time here
Round Grip
25.4 mm
$1.7749 - $1.9666 Request the lead time here
Tapered Grip
22.4 mm
$2.7008 - $2.9926 Request the lead time here
Tapered Grip
  • of 4
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 13.0 mm | 0.512 in ; Length : 110.0 mm | 4.331 in

FCWA-0127-110

Price Range
$0.6151 - $0.3339

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    13.0 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 110.0 mm | 4.331 in

FCWA-0222-110

Price Range
$1.0162 - $0.5516

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 110.0 mm | 4.331 in

FCWA-0254-110

Price Range
$1.2259 - $0.6655

Stock Levels
258 In stock
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 15.9 mm | 0.626 in ; Length : 110.0 mm | 4.331 in

FCWA-0159-110

Price Range
$1.5435 - $0.4039

Stock Levels
700 In stock
Attributes
  • Hole Diameter
    15.9 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 110.0 mm | 4.331 in

FCWA-0191-110

Price Range
$0.9529 - $0.5172

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000A

Price Range
$1.5315 - $1.3821

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter - 25.4 mm | 1.000 in ; Length - 114.3 mm | 4.500 in ; Grip Type - Finger Grasp Grip

VGN10004500A

Price Range
$2.2915 - $2.0681

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD12505000B

Price Range
$2.4173 - $2.1816

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000B

Price Range
$1.2292 - $1.1093

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:28.7 mm | 1.130 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000A

Price Range
$2.5113 - $2.2665

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    28.7 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter - 19.1 mm | 0.750 in ; Length - 114.3 mm | 4.500 in ; Grip Type - Finger Grasp Grip

VGN07504500A

Price Range
$1.6578 - $1.4961

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 120.7 mm | 4.750 in ; Grip Type:Round Grip ;

GRIP1300A

Price Range
$2.652 - $2.3935

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Round Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

GRIP0400A

Price Range
$3.75 - $3.3844

Stock Levels
53 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 128.6 mm | 5.063 in ; Grip Type:Tapered Grip ;

GRIP0100A

Price Range
$2.8959 - $2.6136

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:26.9 mm | 1.060 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10624000A

Price Range
$1.6727 - $1.5095

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    26.9 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:21.3 mm | 0.840 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD08434500B

Price Range
$1.1369 - $1.026

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000C

Price Range
$2.3418 - $2.1134

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Red
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 115.9 mm | 4.563 in ; Grip Type:Round Grip ;

GRIP0800A

Price Range
$2.7066 - $2.4427

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Round Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:22.4 mm | 0.880 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000C

Price Range
$1.9666 - $1.7749

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Red
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 109.6 mm | 4.313 in ; Grip Type:Tapered Grip ;

GRIP1000A

Price Range
$2.9926 - $2.7008

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black