Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. These feet have an interior pin that snaps into a hole in the frame to prevent them from slipping and moving down the tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
---|---|---|---|---|---|---|---|---|
$0.1876 - $0.3457 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$1.8017 - $3.319 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
$0.2799 - $0.5156 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.191 - $0.3519 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.9591 - $1.7668 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.9677 - $1.7829 | 17 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.3149 - $0.5801 | 15 In stock |
0.748 in
19.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$1.9067 - $3.5125 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
$1.4699 - $2.7077 | 7 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.4173 - $0.7687 | 246 In stock |
1.26 in
32.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.3279 - $0.6042 | 1020 In stock |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.2291 - $0.4219 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$1.7463 - $3.217 | Request the lead time here |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.4472 - $0.8239 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.4021 - $0.7407 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$2.6122 - $4.8122 | 800 In stock |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
$0.8068 - $1.4861 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.7459 - $1.3739 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$2.6108 - $4.8094 | Request the lead time here |
1.496 in
38.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
$0.6471 - $1.1921 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue