Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Washer Shape | Maximum Compatible Tube Diameter | Outside Diameter | View | |
---|---|---|---|---|---|---|---|
$0.0907 - $0.0955 | 356 In stock |
Black
|
Curved Round
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.1124 - $0.1183 | 214 In stock |
Natural
|
Curved Round
|
0.906 in
23.0 mm
|
0.866 in
22.0 mm
|
||
$0.1953 - $0.2056 | 211 In stock |
Natural
|
Curved Round
|
1.142 in
29.0 mm
|
1.102 in
28.0 mm
|
||
$0.0514 - $0.054 | 6 In stock |
Black
|
Curved Round
|
0.551 in
14.0 mm
|
0.512 in
13.0 mm
|
||
$0.2106 - $0.2217 | 208 In stock |
Black
|
Curved Round
|
1.142 in
29.0 mm
|
1.102 in
28.0 mm
|
||
$0.035 - $0.0368 | 1012 In stock |
Black
|
Curved Round
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
||
$0.5309 - $0.5589 | 177 In stock |
Black
|
Curved Round
|
2.362 in
60.0 mm
|
1.575 in
40.0 mm
|
||
$0.053 - $0.0558 | 1018 In stock |
Natural
|
Curved Round
|
0.551 in
14.0 mm
|
0.512 in
13.0 mm
|
||
$0.1431 - $0.1507 | 406 In stock |
Black
|
Curved Round
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
$1.4709 - $1.5484 | 502 In stock |
Black
|
Curved Round
|
0.906 in
23.0 mm
|
0.866 in
22.0 mm
|
||
$0.5108 - $0.5659 | 120 In stock |
Black
|
Curved Round
|
2.362 in
60.0 mm
|
1.575 in
40.0 mm
|
||
$0.4998 - $0.526 | 116 In stock |
Natural
|
Curved Round
|
2.362 in
60.0 mm
|
1.575 in
40.0 mm
|
||
$0.2737 - $0.2883 | 371 In stock |
Black
|
Curved Round
|
1.339 in
34.0 mm
|
1.26 in
32.0 mm
|
||
$0.1983 - $0.2088 | 206 In stock |
Natural
|
Curved Round
|
1.142 in
29.0 mm
|
1.102 in
28.0 mm
|
||
$0.5028 - $0.5571 | 35 In stock |
Black
|
Curved Round
|
2.362 in
60.0 mm
|
1.575 in
40.0 mm
|
||
$0.085 - $0.0895 | 13 In stock |
Black
|
Curved Round
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.3373 - $0.3551 | Request the lead time here |
Black
|
Curved Round
|
1.339 in
34.0 mm
|
1.26 in
32.0 mm
|
||
$0.0349 - $0.0367 | 1219 In stock |
Natural
|
Curved Round
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
||
$0.1996 - $0.21 | 12 In stock |
Black
|
Curved Round
|
1.142 in
29.0 mm
|
1.102 in
28.0 mm
|
||
$0.152 - $0.16 | 208 In stock |
Natural
|
Curved Round
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue