Menu Search

Saddle Washers - Nylon

In stock

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Colour Washer Shape Maximum Compatible Tube Diameter Outside Diameter View
$0.0349 - $0.0367 1219 In stock
Natural
Curved Round
17.0 mm
16.0 mm
$0.1996 - $0.21 212 In stock
Black
Curved Round
29.0 mm
28.0 mm
$0.0907 - $0.0955 656 In stock
Black
Curved Round
20.0 mm
19.0 mm
$0.1124 - $0.1183 214 In stock
Natural
Curved Round
23.0 mm
22.0 mm
$0.4998 - $0.526 116 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$0.2801 - $0.2947 210 In stock
Natural
Curved Round
34.0 mm
32.0 mm
$0.5274 - $0.5551 118 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$0.2737 - $0.2883 13 In stock
Black
Curved Round
34.0 mm
32.0 mm
$0.0514 - $0.054 506 In stock
Black
Curved Round
14.0 mm
13.0 mm
$0.2106 - $0.2217 208 In stock
Black
Curved Round
29.0 mm
28.0 mm
  • of 2
Natural Nylon Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016000001

Price Range
$0.0367 - $0.0349

Stock Levels
1219 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102029059901

Price Range
$0.21 - $0.1996

Stock Levels
212 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020059901

Price Range
$0.0955 - $0.0907

Stock Levels
656 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023000001

Price Range
$0.1183 - $0.1124

Stock Levels
214 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 13.0 mm | 0.512 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055000001

Price Range
$0.526 - $0.4998

Stock Levels
116 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033000001

Price Range
$0.2947 - $0.2801

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056000001

Price Range
$0.5551 - $0.5274

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033059901

Price Range
$0.2883 - $0.2737

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013059901

Price Range
$0.054 - $0.0514

Stock Levels
506 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102028059901

Price Range
$0.2217 - $0.2106

Stock Levels
208 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer