Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Safety Fasteners (SLM) are intended to keep the pin that has been inserted into the joint from being taken out. It ensures connection safety and integrity by avoiding inadvertent disengagement or loosening.
Its mechanism guarantees that the fastener stays securely fastened even when subjected to high levels of vibration or stress. The fastener is designed to withstand tampering or unauthorised removal, making it perfect for applications requiring safety and security.
It is simple to install and remove by hand and is compatible with clevis pins. The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension, and the safety lip prevents accidental removal. Used primarily in automotive, medical, and electrical applications.
Material: Steel Series Code: SRR3440
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l3 | d1 tol. h11 | l2 | d2 tol. h11 | h2 | h1 | l1 +0.10 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2358 - $0.2613 | Request the lead time here |
0.5
|
5.0
|
2.5
|
4.0
|
5.0
|
10.7
|
0.74
|
||
| $0.7075 - $0.784 | Request the lead time here |
1.25
|
12.0
|
5.0
|
9.0
|
12.0
|
26.0
|
1.15
|
||
| $0.3094 - $0.3428 | Request the lead time here |
0.75
|
6.0
|
3.0
|
5.0
|
6.0
|
14.1
|
0.74
|
||
| $1.3364 - $1.4808 | Request the lead time here |
1.0
|
8.0
|
3.5
|
6.0
|
8.0
|
17.5
|
0.94
|
||
| $1.2578 - $1.3937 | Request the lead time here |
1.0
|
10.0
|
4.5
|
8.0
|
10.0
|
22.1
|
1.05
|
||
| $0.5502 - $0.6098 | Request the lead time here |
0.5
|
4.0
|
2.0
|
3.2
|
4.0
|
8.5
|
0.64
|
||
| $5.1885 - $5.749 | Request the lead time here |
1.5
|
16.0
|
6.0
|
12.0
|
16.0
|
34.0
|
1.35
|
||
| $1.2578 - $1.3937 | Request the lead time here |
1.5
|
14.0
|
5.5
|
10.0
|
13.5
|
30.0
|
1.25