Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
$3.2893 - $6.0593 Request the lead time here
M3/M4
15.0 mm
$2.62 - $4.8264 19 In stock
M4
Male to Female
10.0 mm
$4.5629 - $8.4053 Request the lead time here
M8
Male to Female
30.0 mm
$7.0431 - $12.9741 Request the lead time here
M10
Male to Female
45.0 mm
$3.8345 - $4.2488 Request the lead time here
M6
Male to Female
25.0 mm
$1.2594 - $2.32 Request the lead time here
M4
Female to Female
25.0 mm
25.0 mm
$4.5629 - $8.4053 Request the lead time here
M8
Female to Female
11.1 mm
11.1 mm
$5.7279 - $6.0293 112 In stock
M4
Female to Male
20.0 mm
$2.0452 - $3.7676 Request the lead time here
M6
Male to Female
20.0 mm
$3.2535 - $5.9933 Request the lead time here
M8
Female to Female
70.0 mm
70.0 mm
$1.0818 - $1.9928 Request the lead time here
M4
Female
10.0 mm
10.0 mm
$1.944 - $3.5811 Request the lead time here
M5
Male to Female
20.0 mm
$1.7491 - $3.2221 Request the lead time here
M6
Male
25.0 mm
25.0 mm
$31.55 - $58.1185 Request the lead time here
M16
Male to Female
70.0 mm
$24.0863 - $25.354 Request the lead time here
M10
Male
50.0 mm
100.0 mm
$4.1671 - $7.6763 Request the lead time here
M8
Male to Female
35.0 mm
$44.0063 - $81.0641 Request the lead time here
M16
Female
60.0 mm
60.0 mm
$1.1498 - $2.1184 Request the lead time here
M6
Male
20.0 mm
15.0 mm
$0.9634 - $1.7747 Request the lead time here
M4
Male
10.0 mm
10.0 mm
$7.7359 - $8.143 10 In stock
M6
Male to Male
15.0 mm
20.0 mm
  • of 7
Screw-On Feet - ; Base Height - 15.0 mm | 0.591 in ; ; Overall Height - 20.0 mm | 0.787 in

SDDC-B-1515-34

Price Range
$6.0593 - $3.2893

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3/M4
  • Base Height
    15.0 mm
  • Base Material
    Rubber
  • Full Material
    Steel;Rubber
  • Colour
    Black
Vibration Mount Round M4 15.0 mm 10.0 mm Steel;Rubber

497746

Price Range
$4.8264 - $2.62

Stock Levels
19 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Vibration Mount Round M8 30.0 mm 30.0 mm Steel;Rubber

497756

Price Range
$8.4053 - $4.5629

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    25.0 mm
Vibration Mount Round M10 50.0 mm 45.0 mm Steel;Rubber

497761

Price Range
$12.9741 - $7.0431

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    38.0 mm
Screw-On Feet - Round ; Overall Height 40.0 mm | 1.575 in ; Thread Size M6

497751

Price Range
$4.2488 - $3.8345

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M6
  • Male thread length
    20.0 mm
Vibration Mount Round M4 15.0 mm 25.0 mm Steel;Rubber

497722

Price Range
$2.32 - $1.2594

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Vibration Mount Round M8 40.0 mm 11.1 mm Steel;Rubber

497736

Price Range
$8.4053 - $4.5629

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M8
  • Female thread length
    8.0 mm
Screw-On Feet - Round ; Overall Height 28.0 mm | 1.102 in ; Thread Size M4

SDD-DIA-1515-M4

Price Range
$6.0293 - $5.7279

Stock Levels
112 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Male
  • Thread Size
    M4
  • Male thread length
    13.0 mm
Vibration Mount Round M6 25.0 mm 20.0 mm Steel;Rubber

497752

Price Range
$3.7676 - $2.0452

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M6
  • Male thread length
    20.0 mm
Vibration Mount Round M8 30.0 mm 70.0 mm Steel;Rubber

497733

Price Range
$5.9933 - $3.2535

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M8
  • Female thread length
    8.0 mm
Vibration Mount Round M4 10.0 mm 10.0 mm Steel;Rubber

497787

Price Range
$1.9928 - $1.0818

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Vibration Mount Round M5 20.0 mm 20.0 mm Steel;Rubber

497750

Price Range
$3.5811 - $1.944

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M5
  • Male thread length
    15.0 mm
Vibration Mount Round M6 25.0 mm 25.0 mm Steel;Rubber

497775

Price Range
$3.2221 - $1.7491

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M6
  • Male thread length
    20.0 mm
Vibration Mount Round M16 100.0 mm 70.0 mm Steel;Rubber

497764

Price Range
$58.1185 - $31.55

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M16
  • Male thread length
    46.0 mm
Screw-On Feet - Round ; Overall Height 113.0 mm | 4.449 in ; Thread Size M10

497785

Price Range
$25.354 - $24.0863

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M10
  • Male thread length
    43.0 mm
Vibration Mount Round M8 40.0 mm 35.0 mm Steel;Rubber

497757

Price Range
$7.6763 - $4.1671

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    33.0 mm
Vibration Mount Round M16 100.0 mm 60.0 mm Steel;Rubber

497808

Price Range
$81.0641 - $44.0063

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female
  • Thread Size
    M16
  • Female thread length
    16.0 mm
Vibration Mount Round M6 20.0 mm 20.0 mm Steel;Rubber

497770

Price Range
$2.1184 - $1.1498

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M6
  • Male thread length
    15.0 mm
Vibration Mount Round M4 10.0 mm 10.0 mm Steel;Rubber

497766

Price Range
$1.7747 - $0.9634

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Screw-On Feet - Round ; Overall Height 57.0 mm | 2.244 in ; Thread Size M6

SDD-DAA-2520-M6

Price Range
$8.143 - $7.7359

Stock Levels
10 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    18.5 mm