Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Orientation | Base Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $3.9047 - $4.3266 | Request the lead time here |
8-32
|
Female to Male
|
0.394 in
10.0 mm
|
|
||
| $4.5824 - $5.0774 | Request the lead time here |
10-32
|
Male to Male
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| $5.9771 - $6.6229 | Request the lead time here |
1/4-20
|
Male to Male
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| $3.3724 - $3.55 | Request the lead time here |
6-32
|
Female to Male
|
1.969 in
50.0 mm
|
|
||
| $2.6571 - $2.9442 | Request the lead time here |
8-32
|
Male to Male
|
1.969 in
50.0 mm
|
3.937 in
100.0 mm
|
||
| $6.3958 - $7.0869 | Request the lead time here |
M8
|
Female
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
||
| $4.0178 - $4.4518 | Request the lead time here |
10-32
|
Female to Male
|
1.969 in
50.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue