Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Compatible Thread Sizes | Maximum Panel Thickness | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2474 - $0.2741 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.3048 - $0.3378 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2794 - $0.3096 | Request the lead time here |
|
|
|
Glass Filled Nylon
|
|
||
| $0.2688 - $0.2978 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2515 - $0.2787 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2818 - $0.3121 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2643 - $0.2928 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| Request the lead time here |
Round
|
|
0.157 in
4.0 mm
|
Nylon 6/6
|
0.374 in
9.5 mm
|
|||
| $0.2618 - $0.2901 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| EG-0-01 | $0.2123 - $0.2353 | 20 In stock |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
|
| $0.527 - $0.584 | Request the lead time here |
|
|
|
Glass Filled Nylon
|
|
||
| $0.4741 - $0.5253 | Request the lead time here |
|
|
|
Polybutylene Terephthalate
|
|
||
| $0.1109 - $0.1169 | Request the lead time here |
|
|
|
Glass Filled Nylon
|
|
||
| $0.4752 - $0.5266 | 257 In stock |
|
|
|
Polybutylene Terephthalate
|
|
||
| $0.0986 - $0.1092 | Request the lead time here |
Square
|
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.031 in
0.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue