Screw and lock action PCB support post, with a bayoney nose and self threading female design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.2344 - $0.2596 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
$0.23 - $0.2548 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
1.126 in
28.6 mm
|
||
$0.1381 - $0.1452 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
1.126 in
28.6 mm
|
||
$0.2683 - $0.4944 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.472 in
12.0 mm
|
||
$0.41 - $0.4315 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
1.181 in
30.0 mm
|
||
$0.2213 - $0.4076 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.394 in
10.0 mm
|
||
$0.2973 - $0.5478 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.984 in
25.0 mm
|
||
$0.2385 - $0.4395 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.591 in
15.0 mm
|
||
$0.2213 - $0.4076 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.472 in
12.0 mm
|
||
$0.2481 - $0.457 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.787 in
20.0 mm
|
||
$0.0762 - $0.0803 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.2751 - $0.2895 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.276 in
7.0 mm
|
||
$0.3299 - $0.3473 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.709 in
18.0 mm
|
||
$0.2351 - $0.2474 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.709 in
18.0 mm
|
||
$0.1276 - $0.1343 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
$0.231 - $0.2559 | 30 In stock |
Female Thread Fix
|
Snap Lock Fix
|
1.406 in
35.7 mm
|
||
$0.2077 - $0.2302 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.0854 - $0.09 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.0669 - $0.0703 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.0786 - $0.0829 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue