Menu Search

Screw-On Bumper Feet

In stock

Screw-On Feet prevent surface damage with anti-skid and scratch-resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
45 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Base Shape Material Base Height Screw Hole Diameter Base Diameter View
$25.7832 - $47.4956 Request the lead time here
Heavy Weight
Rectangular
Nylon
$0.7337 - $1.3516 20 In stock
LDPE
$0.5196 - $0.9572 Request the lead time here
TPE/TPV
$0.4031 - $0.7426 Request the lead time here
LDPE - PIR
$0.4847 - $0.8928 Request the lead time here
TPE/TPV
$0.1743 - $0.321 4497 In stock
LDPE - PIR
$0.1319 - $0.243 10 In stock
LDPE - PIR
$0.1219 - $0.4656 Request the lead time here
LDPE - PIR
$0.1707 - $0.3144 10 In stock
TPE/TPV
$0.2228 - $0.4106 Request the lead time here
TPE/TPV
$0.2678 - $0.4934 9 In stock
TPE/TPV
$0.217 - $0.3998 Request the lead time here
LDPE - PIR
$0.4103 - $0.4547 2 In stock
Neoprene
$0.0636 - $0.0669 Request the lead time here
Round
HDPE
$0.5213 - $0.9603 Request the lead time here
TPE/TPV
$0.2324 - $0.4281 17 In stock
LDPE - PIR
$0.3873 - $0.7135 13 In stock
LDPE - PIR
$0.3743 - $0.6896 7 In stock
TPE/TPV
$0.6903 - $1.2718 Request the lead time here
LDPE
$0.1848 - $0.3403 Request the lead time here
LDPE - PIR
  • of 3
Screw-On Feet - ; ; ;

B104

Price Range
$47.4956 - $25.7832

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Nylon
  • Base Material
    Nylon
  • Base Shape
    Rectangular
  • Colour
    Red
  • Full Material
    Nylon
Screw-On Feet - ; ;

49099

Price Range
$1.3516 - $0.7337

Stock Levels
20 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Type
    2
Screw-On Feet - ; ;

15126

Price Range
$0.9572 - $0.5196

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    1
Screw-On Feet 25.4 mm 22.2 mm LDPE - PIR

50769

Price Range
$0.7426 - $0.4031

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    1
Screw-On Feet - ; ;

15111

Price Range
$0.8928 - $0.4847

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    1
Screw-On Feet 11.9 mm 19.8 mm LDPE - PIR

51607

Price Range
$0.321 - $0.1743

Stock Levels
4497 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    1
Screw-On Feet 9.5 mm 16.4 mm LDPE - PIR

12477

Price Range
$0.243 - $0.1319

Stock Levels
10 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    1
Screw-On Feet 7.1 mm 15.9 mm LDPE - PIR

60470

Price Range
$0.4656 - $0.1219

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    1
Screw-On Feet - ; ;

15129

Price Range
$0.3144 - $0.1707

Stock Levels
10 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    1
Screw-On Feet - ; ;

15140

Price Range
$0.4106 - $0.2228

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    1
Screw-On Feet - ; ;

15124

Price Range
$0.4934 - $0.2678

Stock Levels
9 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    1
Screw-On Feet 15.9 mm 19.0 mm LDPE - PIR

50842

Price Range
$0.3998 - $0.217

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    1
Screw-On Feet - ; ;

SOF-15111

Price Range
$0.4547 - $0.4103

Stock Levels
2 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Material
    Neoprene
  • Type
    1
Natural HDPE Headboard Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 36.0 mm | 1.417 in

110726

Price Range
$0.0669 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Base Material
    HDPE
  • Base Shape
    Round
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Screw-On Feet - ; ;

15127

Price Range
$0.9603 - $0.5213

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    1
Screw-On Feet 11.3 mm 19.3 mm LDPE - PIR

60785

Price Range
$0.4281 - $0.2324

Stock Levels
17 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    1
Screw-On Feet 18.2 mm 18.5 mm LDPE - PIR

50954

Price Range
$0.7135 - $0.3873

Stock Levels
13 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    1
Screw-On Feet - ; ;

15125

Price Range
$0.6896 - $0.3743

Stock Levels
7 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
  • Type
    1
Screw-On Feet - ; ;

49098

Price Range
$1.2718 - $0.6903

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Type
    2
Screw-On Feet 9.5 mm 17.5 mm LDPE - PIR

50701

Price Range
$0.3403 - $0.1848

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Type
    2