Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Stud Screw-On Bumpers can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bumper Foot Style | Base Shape | Material | Base Height | Screw Hole Diameter | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $6.0254 - $6.6764 | 22 In stock |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $5.5257 - $10.1789 | 8 In stock |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $5.8161 - $10.7139 | Request the lead time here |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $5.3278 - $9.8143 | 18 In stock |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $5.5435 - $6.1423 | 208 In stock |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $5.5257 - $10.1789 | 19 In stock |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $7.1036 - $13.0858 | 108 In stock |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $5.8351 - $10.7491 | 65 In stock |
|
|
Rubber
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $1.8585 - $3.4237 | Request the lead time here |
|
|
Rubber
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $1.4368 - $2.6468 | Request the lead time here |
|
|
Rubber
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $3.8056 - $7.0102 | 85 In stock |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $4.8978 - $9.0222 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $5.021 - $9.2493 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $8.4181 - $15.5069 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $9.4145 - $17.3425 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
|
1.378 in
35.0 mm
|
||
| $4.3935 - $8.0931 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $3.3892 - $6.2432 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm
|
||
| $4.519 - $8.3244 | Request the lead time here |
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
|
1.181 in
30.0 mm