Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2167 - $0.24 | Request the lead time here |
Square
|
Clear
|
PU;Rubber
|
200
|
0.118 in
3.0 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.1399 - $0.1551 | Request the lead time here |
Domed
|
Clear
|
PU
|
242
|
0.197 in
5.0 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
| $0.4822 - $0.5344 | Request the lead time here |
Round
|
Grey
|
PU
|
72
|
0.398 in
10.1 mm
|
22.3 mm
22.3 mm
|
0.878 in
22.3 mm
|
||
| $0.1399 - $0.1551 | Request the lead time here |
Domed
|
Black
|
PU
|
242
|
0.197 in
5.0 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
| $0.3229 - $0.3577 | Request the lead time here |
Square
|
Grey
|
PU
|
78
|
0.295 in
7.5 mm
|
20.5 mm
20.5 mm
|
0.807 in
20.5 mm
|
||
| $0.1318 - $0.1461 | Request the lead time here |
Flat
|
Grey
|
PU
|
288
|
0.071 in
1.8 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.2633 - $0.2919 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
200
|
0.252 in
6.4 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.8004 - $0.8868 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
98
|
0.382 in
9.7 mm
|
17.6 mm
17.6 mm
|
0.701 in
17.8 mm
|
||
| $1.0271 - $1.138 | Request the lead time here |
Conical
|
Black
|
PU;Rubber
|
100
|
0.559 in
14.2 mm
|
19.1 mm
19.1 mm
|
0.72 in
18.3 mm
|
||
| $0.1404 - $0.1556 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
450
|
0.087 in
2.2 mm
|
7.9 mm
7.9 mm
|
0.311 in
7.9 mm
|
||
| $0.3137 - $0.3476 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
84
|
0.075 in
1.9 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
| $0.3555 - $0.3939 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
72
|
0.15 in
3.8 mm
|
9.6 mm
9.6 mm
|
0.374 in
9.5 mm
|
||
| $0.2042 - $0.2262 | 20 In stock |
Recessed
|
Black
|
PU;Rubber
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $1.3457 - $1.491 | Request the lead time here |
Cylindrical
|
Black
|
PU;Rubber
|
32
|
0.098 in
2.5 mm
|
31.5 mm
31.5 mm
|
1.228 in
31.2 mm
|
||
| $0.5481 - $0.6073 | Request the lead time here |
Cylindrical
|
Black
|
PU;Rubber
|
98
|
0.161 in
4.1 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
| $0.7809 - $0.8653 | 18 In stock |
Recessed
|
Clear
|
PU;Rubber
|
72
|
0.402 in
10.2 mm
|
22.4 mm
22.4 mm
|
0.878 in
22.3 mm
|
||
| $0.2372 - $0.2628 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
242
|
0.201 in
5.1 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
| $0.2477 - $0.2745 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
200
|
0.189 in
4.8 mm
|
9.5 mm
9.5 mm
|
0.374 in
9.5 mm
|
||
| $0.6356 - $0.7042 | Request the lead time here |
Cylindrical
|
Black
|
PU;Rubber
|
72
|
0.118 in
3.0 mm
|
20.5 mm
20.5 mm
|
0.811 in
20.6 mm
|
||
| $0.3541 - $0.6524 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
84
|
0.201 in
5.1 mm
|
20.0 mm
20.0 mm
|
0.78 in
19.8 mm