Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.2053 - $0.2275 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.417 in
36.0 mm
|
36.0 mm
36.0 mm
|
1.417 in
36.0 mm
|
||
$0.0571 - $0.1052 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.709 in
18.0 mm
|
18.0 mm
18.0 mm
|
0.709 in
18.0 mm
|
||
$0.0848 - $0.094 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.945 in
24.0 mm
|
24.0 mm
24.0 mm
|
0.945 in
24.0 mm
|
||
$0.2845 - $0.5243 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.772 in
45.0 mm
|
45.0 mm
45.0 mm
|
1.772 in
45.0 mm
|
||
$0.2386 - $0.2644 | Request the lead time here |
Square
|
Brown
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
$0.0961 - $0.1065 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.024 in
26.0 mm
|
26.0 mm
26.0 mm
|
1.024 in
26.0 mm
|
||
$0.2386 - $0.2644 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
$0.0635 - $0.117 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0901 - $0.0998 | Request the lead time here |
Square
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.1291 - $0.1431 | Request the lead time here |
Square
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
$0.0509 - $0.0938 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.63 in
16.0 mm
|
16.0 mm
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.3607 - $0.3996 | Request the lead time here |
Flat
|
Clear
|
PU
|
84
|
0.118 in
3.0 mm
|
19.7 mm
19.7 mm
|
0.776 in
19.7 mm
|
||
$149.9799 - $166.1827 | Request the lead time here |
Round
|
Natural
|
PU
|
24
|
0.394 in
10.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
$40.2418 - $44.5893 | Request the lead time here |
Flat
|
Black
|
PU
|
56
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
$64.4817 - $71.4479 | Request the lead time here |
Square
|
Natural
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
$39.4326 - $43.6925 | Request the lead time here |
Domed
|
Natural
|
PU
|
96
|
0.15 in
3.8 mm
|
19.0 mm
19.0 mm
|
0.374 in
9.5 mm
|
||
$20.9371 - $23.1991 | Request the lead time here |
Flat
|
Black
|
PU
|
32
|
0.402 in
10.2 mm
|
16.5 mm
16.5 mm
|
0.65 in
16.5 mm
|
||
$30.4749 - $33.7672 | Request the lead time here |
Square
|
Grey
|
PU
|
24
|
0.52 in
13.2 mm
|
20.5 mm
20.5 mm
|
0.807 in
20.5 mm
|
||
$0.1748 - $0.322 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
$0.4647 - $0.5147 | Request the lead time here |
Round
|
Clear
|
PU
|
72
|
0.398 in
10.1 mm
|
22.3 mm
22.3 mm
|
0.878 in
22.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue