Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Hub Diameter | Knob Height | Hub Height | View | |
|---|---|---|---|---|---|---|---|
| $0.902 - $0.9995 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
1.091 in
27.7 mm
|
0.488 in
12.4 mm
|
||
| $0.2766 - $0.3065 | Request the lead time here |
1.752 in
44.5 mm
|
1.252 in
31.8 mm
|
0.858 in
21.8 mm
|
0.28 in
7.1 mm
|
||
| $0.4124 - $0.4569 | Request the lead time here |
1 in
25.4 mm
|
0.591 in
15.0 mm
|
0.382 in
9.7 mm
|
0.098 in
2.5 mm
|
||
| $2.019 - $2.2371 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
1.091 in
27.7 mm
|
0.488 in
12.4 mm
|
||
| $0.9536 - $1.0566 | Request the lead time here |
2.252 in
57.2 mm
|
0.988 in
25.1 mm
|
0.98 in
24.9 mm
|
0.469 in
11.9 mm
|
||
| $2.9007 - $3.2142 | Request the lead time here |
2.382 in
60.5 mm
|
1.252 in
31.8 mm
|
1.228 in
31.2 mm
|
0.618 in
15.7 mm
|
||
| $0.3522 - $0.3902 | Request the lead time here |
1.5 in
38.1 mm
|
|
0.63 in
16 mm
|
0.409 in
10.4 mm
|
||
| $0.3866 - $0.4283 | Request the lead time here |
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
0.252 in
6.4 mm
|
0.071 in
1.8 mm
|
||
| $1.0051 - $1.1138 | Request the lead time here |
2.252 in
57.2 mm
|
0.988 in
25.1 mm
|
0.98 in
24.9 mm
|
0.469 in
11.9 mm
|
||
| $0.7989 - $0.8852 | Request the lead time here |
1.752 in
44.5 mm
|
0.882 in
22.4 mm
|
1.252 in
31.8 mm
|
0.752 in
19.1 mm
|
||
| $4.7338 - $5.2452 | Request the lead time here |
1.382 in
35.1 mm
|
0.98 in
24.9 mm
|
0.591 in
15.0 mm
|
0.169 in
4.3 mm
|
||
| $0.4553 - $0.5044 | Request the lead time here |
1 in
25.4 mm
|
0.591 in
15.0 mm
|
0.382 in
9.7 mm
|
0.098 in
2.5 mm
|
||
| $2.9125 - $3.2272 | Request the lead time here |
2.5 in
63.5 mm
|
0.98 in
24.9 mm
|
1 in
25.4 mm
|
0.358 in
9.1 mm
|
||
| $2.3024 - $2.5512 | Request the lead time here |
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
0.831 in
21.1 mm
|
0.201 in
5.1 mm
|
||
| $2.4571 - $2.7226 | Request the lead time here |
2.382 in
60.5 mm
|
1.252 in
31.8 mm
|
1.228 in
31.2 mm
|
0.618 in
15.7 mm
|
||
| $0.4811 - $0.5331 | Request the lead time here |
1.5 in
38.1 mm
|
0.78 in
19.8 mm
|
0.374 in
9.5 mm
|
0.406 in
10.3 mm
|
||
| $0.4381 - $0.4855 | Request the lead time here |
0.63 in
16.0 mm
|
0.421 in
10.7 mm
|
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
||
| $0.4517 - $0.5005 | Request the lead time here |
1.5 in
38.1 mm
|
0.78 in
19.8 mm
|
0.374 in
9.5 mm
|
0.406 in
10.3 mm
|
||
| $0.5155 - $0.5711 | Request the lead time here |
1.78 in
45.2 mm
|
|
0.799 in
20.3 mm
|
0.5 in
12.7 mm
|
||
| $1.7109 - $1.8957 | Request the lead time here |
1.752 in
44.5 mm
|
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
0.488 in
12.4 mm