Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Hub Diameter | Knob Height | Hub Height | View | |
---|---|---|---|---|---|---|---|
$0.4467 - $0.495 | Request the lead time here |
1 in
25.4 mm
|
0.591 in
15.0 mm
|
0.382 in
9.7 mm
|
0.098 in
2.5 mm
|
||
$0.3608 - $0.3998 | Request the lead time here |
0.382 in
9.7 mm
|
0.319 in
8.1 mm
|
0.228 in
5.8 mm
|
0.059 in
1.5 mm
|
||
$2.019 - $2.2371 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
1.091 in
27.7 mm
|
0.488 in
12.4 mm
|
||
$0.9536 - $1.0566 | Request the lead time here |
2.252 in
57.2 mm
|
0.988 in
25.1 mm
|
0.98 in
24.9 mm
|
0.469 in
11.9 mm
|
||
$1.9503 - $2.1609 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
0.488 in
12.4 mm
|
||
$0.9536 - $1.0566 | Request the lead time here |
2.252 in
57.2 mm
|
0.988 in
25.1 mm
|
0.98 in
24.9 mm
|
0.469 in
11.9 mm
|
||
$2.9382 - $3.2557 | Request the lead time here |
2.382 in
60.5 mm
|
1.252 in
31.8 mm
|
1.228 in
31.2 mm
|
0.618 in
15.7 mm
|
||
$2.3024 - $2.5512 | Request the lead time here |
1.252 in
31.8 mm
|
0.63 in
16.0 mm
|
0.831 in
21.1 mm
|
0.201 in
5.1 mm
|
||
$2.4571 - $2.7226 | Request the lead time here |
2.382 in
60.5 mm
|
1.252 in
31.8 mm
|
1.228 in
31.2 mm
|
0.618 in
15.7 mm
|
||
$0.4811 - $0.5331 | Request the lead time here |
1.5 in
38.1 mm
|
0.78 in
19.8 mm
|
0.374 in
9.5 mm
|
0.406 in
10.3 mm
|
||
$0.4381 - $0.4855 | Request the lead time here |
0.63 in
16.0 mm
|
0.421 in
10.7 mm
|
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
||
$0.4517 - $0.5005 | Request the lead time here |
1.5 in
38.1 mm
|
0.78 in
19.8 mm
|
0.374 in
9.5 mm
|
0.406 in
10.3 mm
|
||
$0.3952 - $0.4379 | Request the lead time here |
0.752 in
19.1 mm
|
0.52 in
13.2 mm
|
0.311 in
7.9 mm
|
0.142 in
3.6 mm
|
||
$1.0051 - $1.1138 | Request the lead time here |
2.252 in
57.2 mm
|
0.988 in
25.1 mm
|
0.98 in
24.9 mm
|
0.469 in
11.9 mm
|
||
$0.902 - $0.9995 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
1.091 in
27.7 mm
|
0.488 in
12.4 mm
|
||
$0.2766 - $0.3065 | Request the lead time here |
1.752 in
44.5 mm
|
1.252 in
31.8 mm
|
0.858 in
21.8 mm
|
0.28 in
7.1 mm
|
||
$0.7217 - $0.7996 | Request the lead time here |
1.382 in
35.1 mm
|
0.85 in
21.6 mm
|
1.15 in
29.2 mm
|
0.701 in
17.8 mm
|
||
$3.1358 - $3.4747 | Request the lead time here |
2.382 in
60.5 mm
|
1.252 in
31.8 mm
|
1.228 in
31.2 mm
|
0.618 in
15.7 mm
|
||
$4.7338 - $5.2452 | Request the lead time here |
1.382 in
35.1 mm
|
0.98 in
24.9 mm
|
0.591 in
15.0 mm
|
0.169 in
4.3 mm
|
||
$0.7989 - $0.8852 | Request the lead time here |
1.752 in
44.5 mm
|
0.882 in
22.4 mm
|
1.252 in
31.8 mm
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue