Menu Search

Self-Assembly Knobs

In production

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Knob Diameter Hub Diameter Knob Height Hub Height View
$0.9536 - $1.0566 Request the lead time here
57.2 mm
25.1 mm
24.9 mm
11.9 mm
$0.7989 - $0.8852 Request the lead time here
35.1 mm
21.6 mm
29.2 mm
17.8 mm
$0.4467 - $0.495 Request the lead time here
25.4 mm
15.0 mm
9.7 mm
2.5 mm
$0.5155 - $0.5711 Request the lead time here
45.2 mm
20.3 mm
12.7 mm
$2.019 - $2.2371 Request the lead time here
50.8 mm
19.1 mm
27.7 mm
12.4 mm
$1.6495 - $1.8277 Request the lead time here
44.5 mm
22.4 mm
31.8 mm
19.1 mm
$2.9007 - $3.2142 Request the lead time here
60.5 mm
31.8 mm
31.2 mm
15.7 mm
$0.8434 - $0.9346 Request the lead time here
44.5 mm
31.8 mm
21.8 mm
7.1 mm
$2.9125 - $3.2272 Request the lead time here
63.5 mm
24.9 mm
25.4 mm
9.1 mm
$0.4725 - $0.5235 Request the lead time here
38.1 mm
16 mm
10.4 mm
$0.4124 - $0.4569 Request the lead time here
25.4 mm
15.0 mm
9.7 mm
2.5 mm
$0.4472 - $0.4955 Request the lead time here
38.1 mm
19.8 mm
9.5 mm
10.3 mm
$2.4571 - $2.7226 Request the lead time here
60.5 mm
31.8 mm
31.2 mm
15.7 mm
$0.7217 - $0.7996 Request the lead time here
35.1 mm
21.6 mm
29.2 mm
17.8 mm
$0.4517 - $0.5005 Request the lead time here
38.1 mm
19.8 mm
9.5 mm
10.3 mm
$0.3522 - $0.3902 Request the lead time here
38.1 mm
16 mm
10.4 mm
$0.3866 - $0.4283 Request the lead time here
12.7 mm
10.7 mm
6.4 mm
1.8 mm
$0.4381 - $0.4855 Request the lead time here
16.0 mm
10.7 mm
6.4 mm
2.0 mm
$0.4553 - $0.5044 Request the lead time here
25.4 mm
15.0 mm
9.7 mm
2.5 mm
$1.9503 - $2.1609 Request the lead time here
50.8 mm
19.1 mm
26.9 mm
12.4 mm
  • of 2
Star Knob - Knob Diameter 57.2 mm | 2.252 in; Compatible Thread Sizes M8; Knob Height 24.9 mm | 0.98 in

KNH5-HEX5SA----

Price Range
$1.0566 - $0.9536

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    25.1 mm
  • Hub Height
    11.9 mm
  • Knob Diameter
    57.2 mm
  • Knob Height
    24.9 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 35.1 mm | 1.382 in; Compatible Thread Sizes M6; Knob Height 29.2 mm | 1.15 in

KNH4-HEX5S2----

Price Range
$0.8852 - $0.7989

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    21.6 mm
  • Hub Height
    17.8 mm
  • Knob Diameter
    35.1 mm
  • Knob Height
    29.2 mm
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1 in; Compatible Thread Sizes M8; Knob Height 9.7 mm | 0.382 in

KSM8----N6--5--

Price Range
$0.495 - $0.4467

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Wing Knob - Knob Diameter 45.2 mm | 1.78 in; Compatible Thread Sizes M1; Knob Height 20.3 mm | 0.799 in

KSM1----T6--5--

Price Range
$0.5711 - $0.5155

Stock Levels
Request the lead time here
Attributes
  • Hub Height
    12.7 mm
  • Knob Diameter
    45.2 mm
  • Knob Height
    20.3 mm
  • Grip Type
    Knurled Grip
  • Knob Colour
    Black
3 Arm Knob - Knob Diameter 50.8 mm | 2 in; Compatible Thread Sizes M6; Knob Height 27.7 mm | 1.091 in

KNH4-HEXRT5----

Price Range
$2.2371 - $2.019

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    12.4 mm
  • Knob Diameter
    50.8 mm
  • Knob Height
    27.7 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.752 in; Compatible Thread Sizes M8; Knob Height 31.8 mm | 1.252 in

KNH5-HEX5S3A---

Price Range
$1.8277 - $1.6495

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    22.4 mm
  • Hub Height
    19.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    31.8 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.382 in; Compatible Thread Sizes M10; Knob Height 31.2 mm | 1.228 in

KNH6-HEXF6-----

Price Range
$3.2142 - $2.9007

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.752 in; Compatible Thread Sizes M8; Knob Height 21.8 mm | 0.858 in

KNH5-HEXF4-----

Price Range
$0.9346 - $0.8434

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    7.1 mm
  • Knob Diameter
    44.5 mm
  • Knob Height
    21.8 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 63.5 mm | 2.5 in; Compatible Thread Sizes M12; Knob Height 25.4 mm | 1 in

KNH8-HEX4P7----

Price Range
$3.2272 - $2.9125

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.9 mm
  • Hub Height
    9.1 mm
  • Knob Diameter
    63.5 mm
  • Knob Height
    25.4 mm
  • Knob Colour
    Black
Wing Knob - Knob Diameter 38.1 mm | 1.5 in; Compatible Thread Sizes M6; Knob Height 16 mm | 0.63 in

KSM6----T3--5--

Price Range
$0.5235 - $0.4725

Stock Levels
Request the lead time here
Attributes
  • Hub Height
    10.4 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    16 mm
  • Grip Type
    Knurled Grip
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 25.4 mm | 1 in; Compatible Thread Sizes M5; Knob Height 9.7 mm | 0.382 in

KSM5----N6--5--

Price Range
$0.4569 - $0.4124

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Knurled Knob - Knob Diameter 38.1 mm | 1.5 in; Compatible Thread Sizes M8; Knob Height 9.5 mm | 0.374 in

KSM8----O3--5--

Price Range
$0.4955 - $0.4472

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    19.8 mm
  • Hub Height
    10.3 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    9.5 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.382 in; Compatible Thread Sizes M12; Knob Height 31.2 mm | 1.228 in

KNH8-HEXF6-----

Price Range
$2.7226 - $2.4571

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    31.8 mm
  • Hub Height
    15.7 mm
  • Knob Diameter
    60.5 mm
  • Knob Height
    31.2 mm
  • Knob Colour
    Black
Star Knob - Knob Diameter 35.1 mm | 1.382 in; Compatible Thread Sizes M8; Knob Height 29.2 mm | 1.15 in

KNH5-HEX5S2----

Price Range
$0.7996 - $0.7217

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    21.6 mm
  • Hub Height
    17.8 mm
  • Knob Diameter
    35.1 mm
  • Knob Height
    29.2 mm
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 38.1 mm | 1.5 in; Compatible Thread Sizes M6; Knob Height 9.5 mm | 0.374 in

KSM6----O3--5--

Price Range
$0.5005 - $0.4517

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    19.8 mm
  • Hub Height
    10.3 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    9.5 mm
  • Knob Colour
    Black
Wing Knob - Knob Diameter 38.1 mm | 1.5 in; Compatible Thread Sizes M8; Knob Height 16 mm | 0.63 in

KSM8----T3--5--

Price Range
$0.3902 - $0.3522

Stock Levels
Request the lead time here
Attributes
  • Hub Height
    10.4 mm
  • Knob Diameter
    38.1 mm
  • Knob Height
    16 mm
  • Grip Type
    Knurled Grip
  • Knob Colour
    Black
Knurled Knob - Knob Diameter 12.7 mm | 0.5 in; Compatible Thread Sizes M4; Knob Height 6.4 mm | 0.252 in

KSM4----N3--5--

Price Range
$0.4283 - $0.3866

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    1.8 mm
  • Knob Diameter
    12.7 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob - Knob Diameter 16.0 mm | 0.63 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.252 in

KSM5----N4--5--

Price Range
$0.4855 - $0.4381

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    2.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    6.4 mm
  • Grip Type
    Knurled Grip
Knurled Knob - Knob Diameter 25.4 mm | 1 in; Compatible Thread Sizes M6; Knob Height 9.7 mm | 0.382 in

KSM6----N6--5--

Price Range
$0.5044 - $0.4553

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Height
    2.5 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    9.7 mm
  • Grip Type
    Knurled Grip
Wing Knob - Knob Diameter 50.8 mm | 2 in; Compatible Thread Sizes M6; Knob Height 26.9 mm | 1.059 in

KNH4-HEXT5-----

Price Range
$2.1609 - $1.9503

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    19.1 mm
  • Hub Height
    12.4 mm
  • Knob Diameter
    50.8 mm
  • Knob Height
    26.9 mm
  • Knob Colour
    Black