Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Collar Height | Screw Size | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $3.7404 - $4.1444 | Request the lead time here |
0.472 in
12.0 mm
|
M6 x 8
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
| $4.6754 - $5.1805 | Request the lead time here |
0.551 in
14.0 mm
|
M6 x 8
|
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
||
| $23.5402 - $26.0833 | Request the lead time here |
0.709 in
18.0 mm
|
M10 x 16
|
1.654 in
42.0 mm
|
2.48 in
63.0 mm
|
||
| $3.6215 - $4.0128 | Request the lead time here |
0.472 in
12.0 mm
|
M6 x 8
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $10.2859 - $11.3972 | Request the lead time here |
0.63 in
16.0 mm
|
M8 x 10
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
||
| $18.1598 - $20.1217 | Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
1.417 in
36.0 mm
|
2.205 in
56.0 mm
|
||
| $2.0821 - $2.3071 | Request the lead time here |
0.315 in
8.0 mm
|
M4 x 6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| $3.1491 - $3.4894 | Request the lead time here |
0.472 in
12.0 mm
|
M6 x 8
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
||
| $14.1714 - $15.7023 | Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
1.26 in
32.0 mm
|
1.969 in
50.0 mm
|
||
| $13.4029 - $14.8509 | Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
1.339 in
34.0 mm
|
1.969 in
50.0 mm
|
||
| $2.8343 - $3.1404 | Request the lead time here |
0.394 in
10.0 mm
|
M5 x 8
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $7.4803 - $8.2883 | Request the lead time here |
0.63 in
16.0 mm
|
M8 x 10
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
| $22.6758 - $25.1257 | Request the lead time here |
0.709 in
18.0 mm
|
M10 x 16
|
1.575 in
40.0 mm
|
2.48 in
63.0 mm
|
||
| $3.6215 - $4.0128 | Request the lead time here |
0.472 in
12.0 mm
|
M6 x 8
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| $7.4807 - $8.2889 | Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
0.945 in
24.0 mm
|
1.575 in
40.0 mm
|
||
| $15.5068 - $17.1821 | Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
1.496 in
38.0 mm
|
2.205 in
56.0 mm
|
||
| $52.2871 - $57.9358 | Request the lead time here |
0.787 in
20.0 mm
|
M10 x 16
|
2.362 in
60.0 mm
|
3.543 in
90.0 mm
|
||
| $35.3497 - $39.1686 | Request the lead time here |
0.709 in
18.0 mm
|
M10 x 16
|
1.969 in
50.0 mm
|
3.15 in
80.0 mm
|
||
| $86.8853 - $96.2719 | Request the lead time here |
0.866 in
22.0 mm
|
M12 x 20
|
3.15 in
80.0 mm
|
4.331 in
110.0 mm
|
||
| $26.65 - $29.529 | Request the lead time here |
0.709 in
18.0 mm
|
M10 x 16
|
1.89 in
48.0 mm
|
2.756 in
70.0 mm