Menu Search

Shaft Collar One Piece Solid

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
$2.7517 - $3.049 Request the lead time here
10.0 mm
M5 x 8
10.0 mm
20.0 mm
$1.8717 - $2.074 Request the lead time here
8.0 mm
M3 x 4
6.0 mm
12.0 mm
$9.2298 - $10.2269 Request the lead time here
16.0 mm
M8 x 12
28.0 mm
45.0 mm
$27.5172 - $30.49 Request the lead time here
18.0 mm
M10 x 16
45.0 mm
70.0 mm
$5.2957 - $5.8679 Request the lead time here
14.0 mm
M6 x 10
22.0 mm
36.0 mm
$13.0126 - $14.4183 Request the lead time here
16.0 mm
M8 x 12
34.0 mm
50.0 mm
$34.3201 - $38.0278 Request the lead time here
18.0 mm
M10 x 16
50.0 mm
80.0 mm
$3.5161 - $3.8959 Request the lead time here
12.0 mm
M6 x 8
15.0 mm
25.0 mm
$13.7586 - $15.245 Request the lead time here
16.0 mm
M8 x 12
32.0 mm
50.0 mm
$9.9863 - $11.0652 Request the lead time here
16.0 mm
M8 x 10
30.0 mm
45.0 mm
$17.6309 - $19.5357 Request the lead time here
16.0 mm
M8 x 12
36.0 mm
56.0 mm
$3.6314 - $4.0237 Request the lead time here
12.0 mm
M6 x 8
16.0 mm
28.0 mm
$4.5393 - $5.0297 Request the lead time here
14.0 mm
M6 x 8
20.0 mm
32.0 mm
$22.8545 - $25.3236 Request the lead time here
18.0 mm
M10 x 16
42.0 mm
63.0 mm
$3.5161 - $3.8959 Request the lead time here
12.0 mm
M6 x 8
14.0 mm
25.0 mm
$7.2628 - $8.0474 Request the lead time here
16.0 mm
M8 x 10
25.0 mm
40.0 mm
$2.0214 - $2.2399 Request the lead time here
8.0 mm
M4 x 6
8.0 mm
16.0 mm
$3.0574 - $3.3877 Request the lead time here
12.0 mm
M6 x 8
12.0 mm
22.0 mm
$7.2628 - $8.0474 Request the lead time here
16.0 mm
M8 x 12
24.0 mm
40.0 mm
$4.7321 - $5.2433 Request the lead time here
14.0 mm
M6 x 8
18.0 mm
32.0 mm
  • of 2
Shaft Collar - Full-Set ; Bore Diameter 10.0 mm | 0.394 in ; Outside Diameter 20.0 mm | 0.787 in

1337550

Price Range
$3.049 - $2.7517

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    20.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    10.0 mm
Shaft Collar - Full-Set ; Bore Diameter 6.0 mm | 0.236 in ; Outside Diameter 12.0 mm | 0.472 in

1337548

Price Range
$2.074 - $1.8717

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar - Full-Set ; Bore Diameter 28.0 mm | 1.102 in ; Outside Diameter 45.0 mm | 1.772 in

1337561

Price Range
$10.2269 - $9.2298

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    45.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 45.0 mm | 1.772 in ; Outside Diameter 70.0 mm | 2.756 in

1337570

Price Range
$30.49 - $27.5172

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Outside Diameter
    70.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar - Full-Set ; Bore Diameter 22.0 mm | 0.866 in ; Outside Diameter 36.0 mm | 1.417 in

1337557

Price Range
$5.8679 - $5.2957

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar - Full-Set ; Bore Diameter 34.0 mm | 1.339 in ; Outside Diameter 50.0 mm | 1.969 in

1337564

Price Range
$14.4183 - $13.0126

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    34.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 50.0 mm | 1.969 in ; Outside Diameter 80.0 mm | 3.15 in

1337572

Price Range
$38.0278 - $34.3201

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Outside Diameter
    80.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar - Full-Set ; Bore Diameter 15.0 mm | 0.591 in ; Outside Diameter 25.0 mm | 0.984 in

1337553

Price Range
$3.8959 - $3.5161

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar - Full-Set ; Bore Diameter 32.0 mm | 1.26 in ; Outside Diameter 50.0 mm | 1.969 in

1337563

Price Range
$15.245 - $13.7586

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 30.0 mm | 1.181 in ; Outside Diameter 45.0 mm | 1.772 in

1337562

Price Range
$11.0652 - $9.9863

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    45.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 36.0 mm | 1.417 in ; Outside Diameter 56.0 mm | 2.205 in

1337566

Price Range
$19.5357 - $17.6309

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    36.0 mm
  • Outside Diameter
    56.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 16.0 mm | 0.63 in ; Outside Diameter 28.0 mm | 1.102 in

1337554

Price Range
$4.0237 - $3.6314

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Outside Diameter
    28.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar - Full-Set ; Bore Diameter 20.0 mm | 0.787 in ; Outside Diameter 32.0 mm | 1.26 in

1337556

Price Range
$5.0297 - $4.5393

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar - Full-Set ; Bore Diameter 42.0 mm | 1.654 in ; Outside Diameter 63.0 mm | 2.48 in

1337569

Price Range
$25.3236 - $22.8545

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Outside Diameter
    63.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar - Full-Set ; Bore Diameter 14.0 mm | 0.551 in ; Outside Diameter 25.0 mm | 0.984 in

1337552

Price Range
$3.8959 - $3.5161

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar - Full-Set ; Bore Diameter 25.0 mm | 0.984 in ; Outside Diameter 40.0 mm | 1.575 in

1337559

Price Range
$8.0474 - $7.2628

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 8.0 mm | 0.315 in ; Outside Diameter 16.0 mm | 0.63 in

1337549

Price Range
$2.2399 - $2.0214

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    16.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar - Full-Set ; Bore Diameter 12.0 mm | 0.472 in ; Outside Diameter 22.0 mm | 0.866 in

1337551

Price Range
$3.3877 - $3.0574

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar - Full-Set ; Bore Diameter 24.0 mm | 0.945 in ; Outside Diameter 40.0 mm | 1.575 in

1337558

Price Range
$8.0474 - $7.2628

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    24.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 18.0 mm | 0.709 in ; Outside Diameter 32.0 mm | 1.26 in

1337555

Price Range
$5.2433 - $4.7321

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm