Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$339.7686 - $376.4749 Request the lead time here
360.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$625.9226 - $693.5431 Request the lead time here
720.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,984.997 - $2,199.4428 Request the lead time here
2280.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,552.1167 - $2,827.8301 Request the lead time here
3000.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,213.8085 - $3,561.0067 Request the lead time here
3840.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,348.0477 - $4,817.7813 Request the lead time here
5280.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,726.1798 - $5,236.7643 Request the lead time here
5760.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,297.677 - $1,437.8693 Request the lead time here
1800.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,001.0342 - $2,217.2124 Request the lead time here
2850.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,763.9807 - $3,062.5825 Request the lead time here
4050.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,526.9271 - $3,907.9524 Request the lead time here
5250.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$280.651 - $310.9706 Request the lead time here
300.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$1,301.0575 - $1,441.615 Request the lead time here
1500.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$2,484.5874 - $2,753.0054 Request the lead time here
3000.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$3,288.0198 - $3,643.2354 Request the lead time here
4050.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$4,206.3071 - $4,660.7281 Request the lead time here
5250.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$484.1034 - $536.4027 Request the lead time here
600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$2,315.8037 - $2,565.9875 Request the lead time here
3000.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$3,308.3022 - $3,665.7088 Request the lead time here
4400.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$1,106.9601 - $1,226.5487 Request the lead time here
1500.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
  • of 25
Shaft Support Rail - 12.0; M4x20; 360.0; Steel

20267704

Price Range
$376.4749 - $339.7686

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    360.0
Shaft Support Rail - 12.0; M4x20; 720.0; Steel

20267735

Price Range
$693.5431 - $625.9226

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    720.0
Shaft Support Rail - 12.0; M4x20; 2280.0; Steel

20267865

Price Range
$2,199.4428 - $1,984.997

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2280.0
Shaft Support Rail - 12.0; M4x20; 3000.0; Steel

20267926

Price Range
$2,827.8301 - $2,552.1167

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3000.0
Shaft Support Rail - 12.0; M4x20; 3840.0; Steel

20267995

Price Range
$3,561.0067 - $3,213.8085

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3840.0
Shaft Support Rail - 12.0; M4x20; 5280.0; Steel

20268114

Price Range
$4,817.7813 - $4,348.0477

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5280.0
Shaft Support Rail - 12.0; M4x20; 5760.0; Steel

20268152

Price Range
$5,236.7643 - $4,726.1798

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5760.0
Shaft Support Rail - 16.0; M5x20; 1800.0; Steel

20268268

Price Range
$1,437.8693 - $1,297.677

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1800.0
Shaft Support Rail - 16.0; M5x20; 2850.0; Steel

20268336

Price Range
$2,217.2124 - $2,001.0342

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2850.0
Shaft Support Rail - 16.0; M5x20; 4050.0; Steel

20268411

Price Range
$3,062.5825 - $2,763.9807

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4050.0
Shaft Support Rail - 16.0; M5x20; 5250.0; Steel

20268497

Price Range
$3,907.9524 - $3,526.9271

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5250.0
Shaft Support Rail - 20.0; M6x25; 300.0; Steel

20268558

Price Range
$310.9706 - $280.651

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    300.0
Shaft Support Rail - 20.0; M6x25; 1500.0; Steel

20268633

Price Range
$1,441.615 - $1,301.0575

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1500.0
Shaft Support Rail - 20.0; M6x25; 3000.0; Steel

20268732

Price Range
$2,753.0054 - $2,484.5874

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3000.0
Shaft Support Rail - 20.0; M6x25; 4050.0; Steel

20268800

Price Range
$3,643.2354 - $3,288.0198

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4050.0
Shaft Support Rail - 20.0; M6x25; 5250.0; Steel

20268886

Price Range
$4,660.7281 - $4,206.3071

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5250.0
Shaft Support Rail - 25.0; M8x30; 600.0; Steel

20268954

Price Range
$536.4027 - $484.1034

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    600.0
Shaft Support Rail - 25.0; M8x30; 3000.0; Steel

20269067

Price Range
$2,565.9875 - $2,315.8037

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    3000.0
Shaft Support Rail - 25.0; M8x30; 4400.0; Steel

20269128

Price Range
$3,665.7088 - $3,308.3022

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4400.0
Shaft Support Rail - 16.0; M5x20; 1500.0; Steel

20267681

Price Range
$1,226.5487 - $1,106.9601

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1500.0