Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Sheet Metal Screws - Phillips Pan Head are fasteners used in sheet metal applications. These screws have a pan head with a Phillips drive, which provides various benefits for secure and rapid installation.
It has a pointed tip that allows them to penetrate sheet metal easily. The pan head's flat, rounded top distributes the weight uniformly, eliminating the danger of surface damage or distortion. Because of this, these screws are great for mounting sheet metal panels, ducting, and other thin materials.
The Phillips pan head shape facilitates engagement with a Phillips screwdriver, resulting in a dependable and secure connection. Commonly used in industries such as construction, automotive, and HVAC. They are especially well-suited for applications requiring a flush or countersunk look.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | View | |
---|---|---|---|---|---|
$0.0887 - $0.0983 | 1030 In stock |
M2.5
|
0.472 in
12.0 mm
|
||
$0.0898 - $0.0996 | 1030 In stock |
M2.5
|
0.315 in
8.0 mm
|
||
$0.0876 - $0.0971 | 1020 In stock |
M2
|
0.984 in
25.0 mm
|
||
$0.0964 - $0.1068 | Request the lead time here |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
||
$0.0866 - $0.096 | 1028 In stock |
M2
|
0.315 in
8.0 mm
|
||
$0.0876 - $0.0971 | 1017 In stock |
M2
|
0.197 in
5.0 mm
|
||
$0.1994 - $0.2099 | Request the lead time here |
4.8 mm
|
0.866 in
22.0 mm
|
||
$0.0876 - $0.0971 | 1018 In stock |
M2
|
0.157 in
4.0 mm
|
||
$0.0887 - $0.0983 | Request the lead time here |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
||
$0.0876 - $0.0971 | Request the lead time here |
M2 x 0.4
|
0.394 in
10.0 mm
|
||
$0.1545 - $0.1626 | 4982 In stock |
4.8 mm
|
0.748 in
19.0 mm
|
||
$0.2766 - $0.2912 | Request the lead time here |
6.3 mm
|
0.984 in
25.0 mm
|
||
$0.1708 - $0.1798 | Request the lead time here |
4.8 mm
|
0.374 in
9.5 mm
|
||
$0.2792 - $0.2939 | Request the lead time here |
6.3 mm
|
0.748 in
19.0 mm
|
||
$0.1549 - $0.163 | Request the lead time here |
4.8 mm
|
0.63 in
16.0 mm
|
||
$0.1377 - $0.1449 | Request the lead time here |
3.5 mm
|
0.63 in
16.0 mm
|
||
$0.5131 - $0.5402 | Request the lead time here |
8.0 mm
|
1.969 in
50.0 mm
|
||
$0.1378 - $0.1451 | Request the lead time here |
4.2 mm
|
0.374 in
9.5 mm
|
||
$0.1529 - $0.1609 | Request the lead time here |
4.2 mm
|
0.512 in
13.0 mm
|
||
$0.3048 - $0.3209 | Request the lead time here |
6.3 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue