Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0484 - $0.0536 | Request the lead time here |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||
| $0.0292 - $0.0538 | 2029 In stock |
0.067 in
1.7 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| $0.6128 - $0.679 | 510 In stock |
0.197 in
5.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| $0.0837 - $0.0881 | 2026 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| $0.0943 - $0.0993 | 1030 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| $0.0281 - $0.0296 | 1019 In stock |
0.079 in
2.0 mm
|
|
|
0.323 in
8.2 mm
|
|
|
||
| $0.0269 - $0.0282 | 1024 In stock |
0.079 in
2.0 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| $0.0647 - $0.0682 | 510 In stock |
0.315 in
8.0 mm
|
|
|
0.244 in
6.2 mm
|
|
|
||
| MNI-4-24 | $0.0984 - $0.1036 | 1013 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
|
| MNI-HT-4-2 | $0.1785 - $0.1978 | 30 In stock |
0.047 in
1.2 mm
|
|
|
0.118 in
3.0 mm
|
|
|
|
| $0.2534 - $0.2668 | 509 In stock |
0.315 in
8.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| $0.0662 - $0.0696 | 1020 In stock |
0.063 in
1.6 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| $0.0955 - $0.1005 | 1026 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| $0.0994 - $0.1046 | 1030 In stock |
0.047 in
1.2 mm
|
|
|
0.142 in
3.6 mm
|
|
|
||
| $0.1701 - $0.179 | 510 In stock |
0.315 in
8.0 mm
|
|
|
0.177 in
4.5 mm
|
|
|
||
| $0.5173 - $0.5444 | 506 In stock |
1.28 in
32.5 mm
|
|
|
0.492 in
12.5 mm
|
|
|
||
| $0.1055 - $0.111 | 1010 In stock |
0.047 in
1.2 mm
|
|
|
0.091 in
2.3 mm
|
|
|
||
| $0.0975 - $0.1025 | 1030 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| $0.0971 - $0.1022 | 1030 In stock |
0.047 in
1.2 mm
|
|
|
0.142 in
3.6 mm
|
|
|
||
| $0.0967 - $0.1018 | 1005 In stock |
0.063 in
1.6 mm
|
|
|
0.173 in
4.4 mm