Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black.
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Base Height Inside Diameter Base Outside Diameter View
$0.1415 - $0.1567 2030 In stock
1.3 mm
3.3 mm
6.0 mm
$0.3604 - $0.3993 Request the lead time here
2.4 mm
5.1 mm
6.6 mm
MNI-HT-4-2 $0.1733 - $0.1921 30 In stock
0.8 mm
3.0 mm
3.7 mm
$0.1592 - $0.1765 1030 In stock
1.0 mm
3.1 mm
3.8 mm
$0.1444 - $0.16 Request the lead time here
0.8 mm
2.9 mm
3.4 mm
$0.1592 - $0.1765 1010 In stock
2.5 mm
3.1 mm
3.8 mm
$0.047 - $0.0521 1000 In stock
1.2 mm
3.1 mm
3.6 mm
Natural Nylon Insulator Washer Shoulder Washer - Outside Diameter 6.0 mm | 0.236 in; Base Height 1.3 mm | 0.051 in; Base Outside Diameter 6.0 mm | 0.236 in; Compatible Screw Sizes #5M3

MNI-5-3

Price Range
$0.1567 - $0.1415

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Height
    1.3 mm
  • Base Outside Diameter
    6.0 mm
  • Flange Height
    1.2 mm
Black Nylon Shoulder Washer - Outside Diameter 6.6 mm | 0.26 in; Base Height 2.4 mm | 0.094 in; Base Outside Diameter 6.6 mm | 0.26 in; Compatible Screw Sizes #10M5

MNI-HT-10-6

Price Range
$0.3993 - $0.3604

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Base Height
    2.4 mm
  • Base Outside Diameter
    6.6 mm
  • Flange Height
    1.6 mm
Black Nylon Shoulder Washer - Outside Diameter 3.7 mm | 0.146 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 3.7 mm | 0.146 in; Compatible Screw Sizes #4M2.5

MNI-HT-4-2

Price Range
$0.1921 - $0.1733

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Base Height
    0.8 mm
  • Base Outside Diameter
    3.7 mm
  • Flange Height
    1.2 mm
Natural Nylon Insulator Washer Shoulder Washer - Outside Diameter 3.8 mm | 0.15 in; Base Height 1.0 mm | 0.039 in; Base Outside Diameter 3.8 mm | 0.15 in; Compatible Screw Sizes #5M3

MNIM3-1.0

Price Range
$0.1765 - $0.1592

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Height
    1.0 mm
  • Base Outside Diameter
    3.8 mm
  • Flange Height
    1.0 mm
Natural Nylon Shoulder Washer - Outside Diameter 3.4 mm | 0.134 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 3.4 mm | 0.134 in; Compatible Screw Sizes #4M2.5

MNI-HT-4-220

Price Range
$0.16 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Height
    0.8 mm
  • Base Outside Diameter
    3.4 mm
  • Flange Height
    1.0 mm
Natural Nylon Insulator Washer Shoulder Washer - Outside Diameter 3.8 mm | 0.15 in; Base Height 2.5 mm | 0.098 in; Base Outside Diameter 3.8 mm | 0.15 in; Compatible Screw Sizes #5M3

MNIM3-2.5

Price Range
$0.1765 - $0.1592

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Height
    2.5 mm
  • Base Outside Diameter
    3.8 mm
  • Flange Height
    1.0 mm
Bushing Washer - Outside Diameter 3.6 mm | 0.142 in; Base Height 1.2 mm | 0.046 in; Base Outside Diameter 3.6 mm | 0.142 in; Compatible Screw Sizes 4; Natural; Nylon

12SWS0210

Price Range
$0.0521 - $0.047

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Height
    1.2 mm
  • Base Outside Diameter
    3.6 mm
  • Flange Height
    0.4 mm