Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
Request the lead time here
Red
LDPE
20.4 mm
23.1 mm
Request the lead time here
Red
LDPE
14.7 mm
16.9 mm
Request the lead time here
Red
LDPE
17.5 mm
20.0 mm
Request the lead time here
Red
LDPE
16.3 mm
18.5 mm
Request the lead time here
Red
LDPE
7.6 mm
9.2 mm
Request the lead time here
Red
LDPE
6.0 mm
7.7 mm
$0.1967 - $0.3624 Request the lead time here
Black
TPR
$0.1687 - $0.3107 12415 In stock
Black
TPR
$0.2265 - $0.4172 Request the lead time here
Black
TPR
$0.2249 - $0.4143 Request the lead time here
Black
TPR
$0.0623 - $0.069 Request the lead time here
Blue
LDPE
$0.1248 - $0.1383 4000 In stock
Blue
LDPE
$0.0808 - $0.0896 1000 In stock
Blue
LDPE
$0.1822 - $0.2018 Request the lead time here
Blue
LDPE
P27A $0.109 - $0.1208 Request the lead time here
Blue
LDPE
$0.4138 - $0.4585 Request the lead time here
Blue
LDPE
$0.1068 - $0.1183 95 In stock
Blue
LDPE
$0.0836 - $0.0926 Request the lead time here
Blue
LDPE
$0.1193 - $0.1323 4884 In stock
Blue
LDPE
$0.1362 - $0.151 Request the lead time here
Blue
LDPE
  • of 2
Side Pull Tab Plug - Overall Diameter 25.4 mm | 1 in ; Overall Height 15.7 mm | 0.618 in

L-11


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    15.7 mm
  • Minimum Overall Diameter
    20.4 mm
Side Pull Tab Plug - Overall Diameter 20.6 mm | 0.811 in ; Overall Height 12.7 mm | 0.5 in

L-7


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    12.7 mm
  • Minimum Overall Diameter
    14.7 mm
Side Pull Tab Plug - Overall Diameter 23.9 mm | 0.941 in ; Overall Height 14.2 mm | 0.559 in

L-9


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    14.2 mm
  • Minimum Overall Diameter
    17.5 mm
Side Pull Tab Plug - Overall Diameter 22.3 mm | 0.878 in ; Overall Height 12.7 mm | 0.5 in

L-8


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    12.7 mm
  • Minimum Overall Diameter
    16.3 mm
Side Pull Tab Plug - Overall Diameter 12.7 mm | 0.5 in ; Overall Height 9.6 mm | 0.378 in

L-2


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    9.6 mm
  • Minimum Overall Diameter
    7.6 mm
Side Pull Tab Plug - Overall Diameter 11.1 mm | 0.437 in ; Overall Height 9.6 mm | 0.378 in

L-1


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    9.6 mm
  • Minimum Overall Diameter
    6.0 mm
Side Pull Plug - Overall Diameter 27.5 mm | 1.083 in; TPR; Black

464858

Price Range
$0.3624 - $0.1967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Pull Tab
Side Pull Plug - Overall Diameter 15.5 mm | 0.61 in; TPR; Black

464857

Price Range
$0.3107 - $0.1687

Stock Levels
12415 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Pull Tab
Side Pull Plug - Overall Diameter 28.5 mm | 1.122 in; TPR; Black

464860

Price Range
$0.4172 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Pull Tab
Side Pull Plug - Overall Diameter 29.5 mm | 1.161 in; TPR; Black

464859

Price Range
$0.4143 - $0.2249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Pull Tab
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P17A

Price Range
$0.069 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.650 in ; LDPE ; Blue

P26A

Price Range
$0.1383 - $0.1248

Stock Levels
4000 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P23A

Price Range
$0.0896 - $0.0808

Stock Levels
1000 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P44A

Price Range
$0.2018 - $0.1822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.620 in ; LDPE ; Blue

P27A

Price Range
$0.1208 - $0.109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 1.000 in ; LDPE ; Blue

P61A

Price Range
$0.4585 - $0.4138

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P31A

Price Range
$0.1183 - $0.1068

Stock Levels
95 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.375 in ; LDPE ; Blue

P8A

Price Range
$0.0926 - $0.0836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P20A

Price Range
$0.1323 - $0.1193

Stock Levels
4884 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P42A

Price Range
$0.151 - $0.1362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene