Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: Steel, 304 Stainless Steel Series Code: SRR3689, SRR3694, SRR3690, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
$104.7134 - $116.026 Request the lead time here
10.0
52.0
Steel
With keyway
26.0
15.0
16.0
$147.4008 - $163.3249 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
$143.7059 - $159.2309 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
31.0
42.0
$347.3155 - $384.8371 Request the lead time here
32.0
130.0
Steel
Round Bore
65.0
33.0
58.0
$104.1631 - $115.4163 Request the lead time here
20.0
86.0
Steel
Round Bore
43.0
24.0
32.0
$147.4008 - $163.3249 Request the lead time here
10.0
48.0
Steel
Round Bore
24.0
12.0
22.0
$177.5097 - $196.6868 Request the lead time here
10.0
48.0
Steel
With keyway
24.0
12.0
22.0
$113.4396 - $125.6949 Request the lead time here
12.0
62.0
Steel
With keyway
31.0
18.0
22.0
$141.6619 - $156.9662 Request the lead time here
20.0
86.0
Steel
With keyway
43.0
24.0
32.0
$177.5097 - $196.6868 Request the lead time here
12.0
56.0
Steel
With keyway
28.0
13.0
25.0
$73.5038 - $81.4447 Request the lead time here
10.0
52.0
Steel
Round Bore
26.0
15.0
16.0
$253.8437 - $281.2674 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
26.0
50.0
$561.3807 - $622.0285 Request the lead time here
40.0
166.0
Steel
Round Bore
83.0
47.0
70.0
$196.3771 - $217.5923 Request the lead time here
20.0
82.0
Steel
Round Bore
41.0
18.0
42.0
$115.6408 - $128.1339 Request the lead time here
16.0
74.0
Steel
With keyway
37.0
21.0
25.0
$163.438 - $181.0946 Request the lead time here
16.0
68.0
Steel
Round Bore
34.0
16.0
32.0
$84.5884 - $93.7268 Request the lead time here
16.0
74.0
Steel
Round Bore
37.0
21.0
25.0
$82.2299 - $91.1135 Request the lead time here
12.0
62.0
Steel
Round Bore
31.0
18.0
22.0
$184.1919 - $204.0908 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
31.0
42.0
$630.7181 - $698.8566 Request the lead time here
40.0
166.0
Steel
With keyway
83.0
47.0
70.0
  • of 5
Single Universal Joint 10.0 52.0 Steel

20214173

Price Range
$116.026 - $104.7134

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 12.0 56.0 Steel

20214241

Price Range
$163.3249 - $147.4008

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20214159

Price Range
$159.2309 - $143.7059

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 32.0 130.0 Steel

20214289

Price Range
$384.8371 - $347.3155

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 20.0 86.0 Steel

20214142

Price Range
$115.4163 - $104.1631

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 10.0 48.0 Steel

20214234

Price Range
$163.3249 - $147.4008

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 10.0 48.0 Steel

20214296

Price Range
$196.6868 - $177.5097

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 12.0 62.0 Steel

20214180

Price Range
$125.6949 - $113.4396

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 20.0 86.0 Steel

20214203

Price Range
$156.9662 - $141.6619

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 12.0 56.0 Steel

20214302

Price Range
$196.6868 - $177.5097

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 10.0 52.0 Steel

20214111

Price Range
$81.4447 - $73.5038

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 25.0 108.0 Steel

20214272

Price Range
$281.2674 - $253.8437

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 166.0 Steel

20214166

Price Range
$622.0285 - $561.3807

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 20.0 82.0 Steel

20214265

Price Range
$217.5923 - $196.3771

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 16.0 74.0 Steel

20214197

Price Range
$128.1339 - $115.6408

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 16.0 68.0 Steel

20214258

Price Range
$181.0946 - $163.438

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 16.0 74.0 Steel

20214135

Price Range
$93.7268 - $84.5884

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 12.0 62.0 Steel

20214128

Price Range
$91.1135 - $82.2299

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
$204.0908 - $184.1919

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 166.0 Steel

20214227

Price Range
$698.8566 - $630.7181

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0