Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: Steel, 304 Stainless Steel Series Code: SRR3689, SRR3694, SRR3690, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
$139.5203 - $154.5931 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
31.0
42.0
$187.9098 - $208.2102 Request the lead time here
16.0
68.0
Steel
With keyway
34.0
16.0
32.0
$186.6123 - $206.7726 Request the lead time here
30.0
132.0
Steel
Round Bore
66.0
38.0
50.0
$71.3629 - $79.0725 Request the lead time here
6.0
34.0
Steel
Round Bore
17.0
8.0
16.0
$579.1466 - $641.7137 Request the lead time here
35.0
140.0
Steel
Round Bore
70.0
35.0
70.0
$112.2726 - $124.4018 Request the lead time here
14.0
60.0
Steel
With keyway
30.0
14.0
28.0
$337.1995 - $373.6282 Request the lead time here
32.0
130.0
Steel
Round Bore
65.0
33.0
58.0
$225.7665 - $250.1568 Request the lead time here
20.0
82.0
Steel
With keyway
41.0
18.0
42.0
$139.5203 - $154.5931 Request the lead time here
22.0
95.0
Steel
Round Bore
47.5
22.0
45.0
$111.8146 - $123.8943 Request the lead time here
6.0
34.0
Steel
With keyway
17.0
8.0
16.0
$137.5359 - $152.3943 Request the lead time here
18.0
74.0
Steel
With keyway
37.0
17.0
36.0
$142.7258 - $158.145 Request the lead time here
10.0
48.0
304 Stainless Steel
Round Bore
24.0
12.0
22.0
$249.5032 - $276.4578 Request the lead time here
20.0
82.0
304 Stainless Steel
Round Bore
41.0
18.0
42.0
$790.6405 - $876.0559 Request the lead time here
40.0
160.0
Steel
Round Bore
80.0
39.0
80.0
$644.4037 - $714.0208 Request the lead time here
35.0
140.0
Steel
With keyway
70.0
35.0
70.0
$137.5359 - $152.3943 Request the lead time here
20.0
86.0
Steel
With keyway
43.0
24.0
32.0
$284.078 - $314.7679 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
$82.1246 - $90.9969 Request the lead time here
14.0
60.0
Steel
Round Bore
30.0
14.0
28.0
$167.3022 - $185.3765 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
26.0
50.0
$149.1372 - $165.2489 Request the lead time here
20.0
82.0
Steel
With keyway
41.0
18.0
42.0
  • of 5
Single Universal Joint 25.0 108.0 Steel

20214159

Price Range
$154.5931 - $139.5203

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 16.0 68.0 Steel

20214319

Price Range
$208.2102 - $187.9098

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 30.0 132.0 Steel

20214791

Price Range
$206.7726 - $186.6123

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    50.0
  • l1
    132.0
  • l2
    66.0
Single Universal Joint 6.0 34.0 Steel

20214814

Price Range
$79.0725 - $71.3629

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 35.0 140.0 Steel

20215422

Price Range
$641.7137 - $579.1466

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 14.0 60.0 Steel

20215002

Price Range
$124.4018 - $112.2726

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 32.0 130.0 Steel

20214289

Price Range
$373.6282 - $337.1995

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 20.0 82.0 Steel

20214326

Price Range
$250.1568 - $225.7665

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 22.0 95.0 Steel

20214890

Price Range
$154.5931 - $139.5203

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 6.0 34.0 Steel

20214968

Price Range
$123.8943 - $111.8146

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 18.0 74.0 Steel

20215026

Price Range
$152.3943 - $137.5359

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20215163

Price Range
$158.145 - $142.7258

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215194

Price Range
$276.4578 - $249.5032

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 40.0 160.0 Steel

20215439

Price Range
$876.0559 - $790.6405

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 35.0 140.0 Steel

20215491

Price Range
$714.0208 - $644.4037

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 20.0 86.0 Steel

20214203

Price Range
$152.3943 - $137.5359

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 25.0 108.0 Steel

20214333

Price Range
$314.7679 - $284.078

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 14.0 60.0 Steel

20214852

Price Range
$90.9969 - $82.1246

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 25.0 108.0 Steel

20214906

Price Range
$185.3765 - $167.3022

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 20.0 82.0 Steel

20215033

Price Range
$165.2489 - $149.1372

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0