Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: Steel, 304 Stainless Steel Series Code: SRR3689, SRR3694, SRR3690, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
$193.547 - $214.4565 Request the lead time here
16.0
68.0
Steel
With keyway
34.0
16.0
32.0
$292.6003 - $324.2109 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
$147.4008 - $163.3249 Request the lead time here
14.0
60.0
Steel
Round Bore
30.0
14.0
28.0
$881.5745 - $976.8139 Request the lead time here
40.0
160.0
Steel
With keyway
80.0
39.0
80.0
$596.521 - $660.9652 Request the lead time here
35.0
140.0
Steel
Round Bore
70.0
35.0
70.0
$172.3213 - $190.9378 Request the lead time here
25.0
108.0
Steel
Round Bore
54.0
26.0
50.0
$232.5395 - $257.6615 Request the lead time here
20.0
82.0
Steel
With keyway
41.0
18.0
42.0
$143.7059 - $159.2309 Request the lead time here
22.0
95.0
Steel
Round Bore
47.5
22.0
45.0
$115.169 - $127.6112 Request the lead time here
6.0
34.0
Steel
With keyway
17.0
8.0
16.0
$141.6619 - $156.9662 Request the lead time here
18.0
74.0
Steel
With keyway
37.0
17.0
36.0
$147.0076 - $162.8894 Request the lead time here
10.0
48.0
304 Stainless Steel
Round Bore
24.0
12.0
22.0
$256.9883 - $284.7516 Request the lead time here
20.0
82.0
304 Stainless Steel
Round Bore
41.0
18.0
42.0
$386.2293 - $427.9549 Request the lead time here
32.0
130.0
Steel
With keyway
65.0
33.0
58.0
$82.2299 - $91.1135 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
$89.4624 - $99.1273 Request the lead time here
16.0
68.0
Steel
Round Bore
34.0
16.0
32.0
$113.4396 - $125.6949 Request the lead time here
12.0
56.0
Steel
With keyway
28.0
13.0
25.0
$212.7288 - $235.7105 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
$164.4599 - $182.227 Request the lead time here
12.0
56.0
304 Stainless Steel
Round Bore
28.0
13.0
25.0
$281.3586 - $311.7546 Request the lead time here
16.0
68.0
Steel
Square bore
34.0
16.0
32.0
$585.2793 - $648.5089 Request the lead time here
30.0
122.0
304 Stainless Steel
With keyway
61.0
29.0
58.0
  • of 5
Single Universal Joint 16.0 68.0 Steel

20214319

Price Range
$214.4565 - $193.547

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 25.0 108.0 Steel

20214333

Price Range
$324.2109 - $292.6003

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 14.0 60.0 Steel

20215385

Price Range
$163.3249 - $147.4008

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 40.0 160.0 Steel

20215507

Price Range
$976.8139 - $881.5745

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 35.0 140.0 Steel

20215422

Price Range
$660.9652 - $596.521

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 25.0 108.0 Steel

20214906

Price Range
$190.9378 - $172.3213

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 20.0 82.0 Steel

20214326

Price Range
$257.6615 - $232.5395

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 22.0 95.0 Steel

20214890

Price Range
$159.2309 - $143.7059

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 6.0 34.0 Steel

20214968

Price Range
$127.6112 - $115.169

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 18.0 74.0 Steel

20215026

Price Range
$156.9662 - $141.6619

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20215163

Price Range
$162.8894 - $147.0076

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215194

Price Range
$284.7516 - $256.9883

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 32.0 130.0 Steel

20214340

Price Range
$427.9549 - $386.2293

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 12.0 56.0 Steel

20214845

Price Range
$91.1135 - $82.2299

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 16.0 68.0 Steel

20214869

Price Range
$99.1273 - $89.4624

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 12.0 56.0 Steel

20214999

Price Range
$125.6949 - $113.4396

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20215057

Price Range
$235.7105 - $212.7288

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 12.0 56.0 304 Stainless Steel

20215170

Price Range
$182.227 - $164.4599

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 16.0 68.0 Steel

20217310

Price Range
$311.7546 - $281.3586

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Square bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 30.0 122.0 304 Stainless Steel

20216238

Price Range
$648.5089 - $585.2793

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0