For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $4.7156 - $4.9637 | Request the lead time here |
1.772 in
45.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
|
||
| $0.5413 - $0.5699 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.315 in
8.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| $1.1329 - $1.1924 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| $2.8387 - $2.9881 | Request the lead time here |
1.181 in
30.0 mm
|
|
0.984 in
25.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| $0.5895 - $0.6205 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.295 in
7.5 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.6502 - $0.6845 | 11 In stock |
0.394 in
10.0 mm
|
|
0.354 in
9.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.9623 - $1.0129 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.354 in
9.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| $3.266 - $3.4379 | Request the lead time here |
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| $1.6791 - $3.093 | Request the lead time here |
0.984 in
25.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
| $1.4616 - $2.6924 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| $1.0257 - $1.1366 | 22 In stock |
0.63 in
16.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| $3.6392 - $3.8308 | Request the lead time here |
1.26 in
32.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
|
||
| $4.7335 - $4.9826 | Request the lead time here |
1.575 in
40.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
|
||
| $1.2953 - $1.3634 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| $1.568 - $2.8885 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| $1.0335 - $1.0877 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| $0.6893 - $0.7256 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| $3.0969 - $3.2599 | Request the lead time here |
1.181 in
30.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| $0.523 - $0.5505 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.157 in
4.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| $1.072 - $1.1283 | Request the lead time here |
0.591 in
15.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue