Menu Search

Slide Latches & Locks

In stock

Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Compatible Hole Length Latch Material Latch Type Compatible Hole Width View
$0.9236 - $1.0234 Request the lead time here
38.5 mm
PA
25.5 mm
$2.0349 - $2.2548 Request the lead time here
49.0 mm
ABS
30.5 mm
$2.8739 - $3.1844 Request the lead time here
49.0 mm
ABS
30.5 mm
$0.9233 - $1.0231 17 In stock
37.3 mm
25.3 mm
$11.0998 - $11.6841 Request the lead time here
25.3 mm
37.3 mm
$8.0879 - $8.5137 Request the lead time here
37.3 mm
25.3 mm
$0.4699 - $0.5207 Request the lead time here
38.5 mm
PA
25.5 mm
$0.0006 - $0.0007 Request the lead time here
PA6 GFR30
Slam Action Slide
$1.1921 - $1.3209 Request the lead time here
19.0 mm
ABS
Sliding Lock
17.0 mm
$1.8174 - $2.0138 Request the lead time here
19.0 mm
ABS
Sliding Lock
17.0 mm
$0.6001 - $0.665 110 In stock
13.0 mm
8.0 mm
$0.9233 - $1.0231 7 In stock
37.3 mm
25.3 mm
$2.1461 - $2.378 Request the lead time here
38.5 mm
PA
25.5 mm
Latch Handle - Maximum Panel Thickness - 1.0 mm | 0.039 in; PA; Black

20036393

Price Range
$1.0234 - $0.9236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    38.5 mm
  • Compatible Hole Width
    25.5 mm
  • Overall Width
    44.2 mm
  • Latch Material
    PA
Latch Handle - Minimum Panel Thickness - 1.0 mm | 0.039 in; Maximum Panel Thickness - 1.2 mm | 0.047 in; ABS; Black

20036430

Price Range
$2.2548 - $2.0349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    49.0 mm
  • Compatible Hole Width
    30.5 mm
  • Overall Width
    66.0 mm
  • Latch Material
    ABS
Latch Handle - Minimum Panel Thickness - 1.0 mm | 0.039 in; Maximum Panel Thickness - 1.2 mm | 0.047 in; ABS; Black

20036423

Price Range
$3.1844 - $2.8739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    49.0 mm
  • Compatible Hole Width
    30.5 mm
  • Overall Width
    66.0 mm
  • Latch Material
    ABS
Slide Latch - ; ; Maximum Panel Thickness - 1.2 mm | 0.047 in; ; Black

07112E

Price Range
$1.0231 - $0.9233

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Length
    37.3 mm
  • Compatible Hole Width
    25.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790
Slide Latch - ; Minimum Panel Thickness - 0.8 mm | 0.031 in; Maximum Panel Thickness - 1.5 mm | 0.059 in; ; Black

57103E

Price Range
$11.6841 - $11.0998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    25.3 mm
  • Compatible Hole Width
    37.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790
Slide Latch - ; Minimum Panel Thickness - 0.8 mm | 0.031 in; Maximum Panel Thickness - 1.5 mm | 0.059 in; ; Black

57132E

Price Range
$8.5137 - $8.0879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    37.3 mm
  • Compatible Hole Width
    25.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    8301300000
Latch Handle - Maximum Panel Thickness - 1.0 mm | 0.039 in; PA; Black

20036386

Price Range
$0.5207 - $0.4699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    38.5 mm
  • Compatible Hole Width
    25.5 mm
  • Overall Width
    60.0 mm
  • Latch Material
    PA
Slide Latch - Slam Action Slide; Minimum Panel Thickness - 0.8 mm | 0.031 in; Maximum Panel Thickness - 1.5 mm | 0.059 in; PA6 GFR30; Black

271

Price Range
$0.0007 - $0.0006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Latch Type
    Slam Action Slide
  • Overall Width
    28.4 mm
  • Spring Material
    Stainless Steel
  • Latch Material
    PA6 GFR30
Slide Latch - Sliding Lock; Minimum Panel Thickness - 0.8 mm | 0.031 in; Maximum Panel Thickness - 1.2 mm | 0.047 in; ABS; Black

47112E

Price Range
$1.3209 - $1.1921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Latch Type
    Sliding Lock
  • Compatible Hole Length
    19.0 mm
  • Compatible Hole Width
    17.0 mm
  • Overall Width
    20.0 mm
Slide Latch - Sliding Lock; Minimum Panel Thickness - 1.2 mm | 0.047 in; Maximum Panel Thickness - 1.5 mm | 0.059 in; ABS; Black

47115E

Price Range
$2.0138 - $1.8174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Latch Type
    Sliding Lock
  • Compatible Hole Length
    19.0 mm
  • Compatible Hole Width
    17.0 mm
  • Spring Material
    Stainless Steel
Slide Latch - ; ; Maximum Panel Thickness - 1.5 mm | 0.059 in; ; Black

171E

Price Range
$0.665 - $0.6001

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Length
    13.0 mm
  • Compatible Hole Width
    8.0 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790
Slide Latch - ; ; Maximum Panel Thickness - 1.5 mm | 0.059 in; ; Black

07115E

Price Range
$1.0231 - $0.9233

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Length
    37.3 mm
  • Compatible Hole Width
    25.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790
Latch Handle - Minimum Panel Thickness - 1.0 mm | 0.039 in; Maximum Panel Thickness - 1.2 mm | 0.047 in; PA; Black

20036416

Price Range
$2.378 - $2.1461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    38.5 mm
  • Compatible Hole Width
    25.5 mm
  • Overall Width
    44.0 mm
  • Latch Material
    PA