Menu Search

Snap Latch Rivets

In stock

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Minimum Fixed Panel Hole Diameter Maximum Fixed Panel Hole Diameter Colour Material Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness Type View
Request the lead time here
8.1 mm
8.2 mm
Black
Easy Grip Plunger
Request the lead time here
8.1 mm
8.2 mm
White
Mini Grip Plunger
Request the lead time here
4.7 mm
4.8 mm
Black
Mini Grip Plunger
Request the lead time here
8.1 mm
8.2 mm
White
Easy Grip Plunger
Request the lead time here
6.4 mm
6.5 mm
White
Mini Grip Plunger
Request the lead time here
4.7 mm
4.8 mm
White
Mini Grip Plunger
Request the lead time here
4.7 mm
4.8 mm
White
Mini Grip Plunger
Request the lead time here
6.4 mm
6.5 mm
White
Mini Grip Plunger
6015 In stock
8.1 mm
8.2 mm
Black
Easy Grip Plunger
1007 In stock
8.0 mm
8.2 mm
Black
PA
Mini Grip Plunger
Request the lead time here
6.4 mm
6.5 mm
Black
Mini Grip Plunger
Request the lead time here
4.7 mm
4.8 mm
Black
Mini Grip Plunger
Request the lead time here
8.1 mm
8.2 mm
White
Mini Grip Plunger
14 In stock
6.4 mm
6.5 mm
Black
Mini Grip Plunger
5019 In stock
6.4 mm
6.5 mm
Black
Mini Grip Plunger
Request the lead time here
8.1 mm
8.2 mm
Black
Mini Grip Plunger
Request the lead time here
8.1 mm
8.2 mm
White
Easy Grip Plunger
Request the lead time here
6.4 mm
6.5 mm
White
Mini Grip Plunger
Snap Latch Rivet - Easy Grip Plunger ; Black ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 16.0 mm | 0.63 in

SLPL-2L-B


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; White ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 9.4 mm | 0.37 in

SLPB-2L-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B, SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; Black ; ; Compatible Panel Thickness Range 2.5 - 4.5 mm | 0.098 - 0.177 in ; Head Diameter 6.6 mm | 0.26 in

SLPB-2S-B


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.5 - 4.5 mm
  • Removable Panel Hole Diameter Range
    4.6 mm | 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-2S-B, SLG-2S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Easy Grip Plunger ; White ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 16.0 mm | 0.63 in

SLPL-1L-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; White ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 8.3 mm | 0.327 in

SLPB-3M-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-3M-B, SLG-3M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; White ; ; Compatible Panel Thickness Range 2.5 - 4.5 mm | 0.098 - 0.177 in ; Head Diameter 6.6 mm | 0.26 in

SLPB-2S-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.5 - 4.5 mm
  • Removable Panel Hole Diameter Range
    4.6 mm | 0.181 in
  • Compatible Hole Diameter Range
    4.45 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-2S-B, SLG-2S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; White ; ; Compatible Panel Thickness Range 2.0 - 4.0 mm | 0.079 - 0.157 in ; Head Diameter 6.6 mm | 0.26 in

SLPB-1S-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.0 mm
  • Removable Panel Hole Diameter Range
    4.6 - 4.55 mm | 0.181 - 0.179 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-1S-B, SLG-1S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; White ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 8.3 mm | 0.327 in

SLPB-2M-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-2M-B, SLG-2M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Easy Grip Plunger ; Black ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 16.0 mm | 0.63 in

SLPL-1L-B


Stock Levels
6015 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; Black ; PA ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 9.4 mm | 0.37 in

SLPB-1L-B


Stock Levels
1007 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B
  • Rivet Type
    Snap Latch Rivet
  • Type
    Mini Grip Plunger
Snap Latch Rivet - Mini Grip Plunger ; Black ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 8.3 mm | 0.327 in

SLPB-3M-B


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-3M-B, SLG-3M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; Black ; ; Compatible Panel Thickness Range 2.0 - 4.0 mm | 0.079 - 0.157 in ; Head Diameter 6.6 mm | 0.26 in

SLPB-1S-B


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.0 mm
  • Removable Panel Hole Diameter Range
    4.6 - 4.55 mm | 0.181 - 0.179 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-1S-B, SLG-1S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; White ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 9.4 mm | 0.37 in

SLPB-1L-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B, SLG-1L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; Black ; ; Compatible Panel Thickness Range 1.5 - 3.7 mm | 0.059 - 0.146 in ; Head Diameter 8.3 mm | 0.327 in

SLPB-1M-B


Stock Levels
14 In stock
Attributes
  • Compatible Door Thickness Range
    1.5 - 3.7 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-1M-B, SLG-1M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; Black ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 8.3 mm | 0.327 in

SLPB-2M-B


Stock Levels
5019 In stock
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-2M-B, SLG-2M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; Black ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 9.4 mm | 0.37 in

SLPB-2L-B


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B, SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Easy Grip Plunger ; White ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 16.0 mm | 0.63 in

SLPL-2L-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Rivet - Mini Grip Plunger ; White ; ; Compatible Panel Thickness Range 1.5 - 3.7 mm | 0.059 - 0.146 in ; Head Diameter 8.3 mm | 0.327 in

SLPB-1M-W


Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    1.5 - 3.7 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-1M-B, SLG-1M-W
  • Rivet Type
    Snap Latch Rivet