Menu Search

Snap Latch Rivets

In stock

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Item Code Price range Availability Minimum Fixed Panel Hole Diameter Maximum Fixed Panel Hole Diameter Colour Material Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness Type View
$0.2494 - $0.2625 Request the lead time here
8.0 mm
8.2 mm
Black
5.2 mm
Grommet
$0.1936 - $0.2038 10 In stock
6.35 mm
6.5 mm
Black
3.7 mm
Grommet
$0.187 - $0.1969 Request the lead time here
4.7 mm
4.8 mm
White
4.0 mm
Grommet
$0.2494 - $0.2625 Request the lead time here
6.35 mm
6.5 mm
White
4.2 mm
Grommet
$0.187 - $0.1969 Request the lead time here
4.7 mm
4.8 mm
Black
4.5 mm
Grommet
SLG-2M-B $0.2245 - $0.2362 17 In stock
6.35 mm
6.5 mm
Black
4.2 mm
Grommet
$0.2025 - $0.2132 Request the lead time here
6.35 mm
6.5 mm
White
3.7 mm
Grommet
$0.2468 - $0.2598 Request the lead time here
6.35 mm
6.5 mm
White
5.2 mm
Grommet
SLG-1L-B $0.2603 - $0.274 13 In stock
8.0 mm
8.2 mm
Black
Nylon 6;PC
4.2 mm
Grommet
$0.2494 - $0.2625 Request the lead time here
6.35 mm
6.5 mm
Black
5.2 mm
Grommet
$0.1827 - $0.1923 Request the lead time here
4.7 mm
4.8 mm
Black
4.0 mm
Grommet
$0.2603 - $0.274 Request the lead time here
8.0 mm
8.2 mm
White
4.2 mm
Grommet
$0.1901 - $0.2001 Request the lead time here
8.0 mm
8.2 mm
White
5.2 mm
Grommet
$0.187 - $0.1969 Request the lead time here
4.7 mm
4.8 mm
White
4.5 mm
Grommet
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 10.8 mm | 0.425 in

SLG-2L-B

Price Range
$0.2625 - $0.2494

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 1.5 - 3.7 mm | 0.059 - 0.146 in ; Head Diameter 8.5 mm | 0.335 in

SLG-1M-B

Price Range
$0.2038 - $0.1936

Stock Levels
10 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.1 - 1.5 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 2.0 - 4.0 mm | 0.079 - 0.157 in ; Head Diameter 6.5 mm | 0.256 in

SLG-1S-W

Price Range
$0.1969 - $0.187

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 8.5 mm | 0.335 in

SLG-2M-W

Price Range
$0.2625 - $0.2494

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 2.5 - 4.5 mm | 0.098 - 0.177 in ; Head Diameter 6.5 mm | 0.256 in

SLG-2S-B

Price Range
$0.1969 - $0.187

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 8.5 mm | 0.335 in

SLG-2M-B

Price Range
$0.2362 - $0.2245

Stock Levels
17 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 1.5 - 3.7 mm | 0.059 - 0.146 in ; Head Diameter 8.5 mm | 0.335 in

SLG-1M-W

Price Range
$0.2132 - $0.2025

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.1 - 1.5 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 8.5 mm | 0.335 in

SLG-3M-W

Price Range
$0.2598 - $0.2468

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Rivet - Grommet ; Black ; Nylon 6;PC ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 10.8 mm | 0.425 in

SLG-1L-B

Price Range
$0.274 - $0.2603

Stock Levels
13 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    1.6 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 8.5 mm | 0.335 in

SLG-3M-B

Price Range
$0.2625 - $0.2494

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 2.0 - 4.0 mm | 0.079 - 0.157 in ; Head Diameter 6.5 mm | 0.256 in

SLG-1S-B

Price Range
$0.1923 - $0.1827

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 2.0 - 4.2 mm | 0.079 - 0.165 in ; Head Diameter 10.8 mm | 0.425 in

SLG-1L-W

Price Range
$0.274 - $0.2603

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 3.0 - 5.2 mm | 0.118 - 0.205 in ; Head Diameter 10.8 mm | 0.425 in

SLG-2L-W

Price Range
$0.2001 - $0.1901

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 2.5 - 4.5 mm | 0.098 - 0.177 in ; Head Diameter 6.5 mm | 0.256 in

SLG-2S-W

Price Range
$0.1969 - $0.187

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm