Mini Snap Rivets comprised of male and female parts. Made from natural nylon 6/6 that is UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Rivet Type | Compatible Hole Diameter | Rivet Head Shape | Head Height | Panel Thickness | Head Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
$0.2322 - $0.2574 | 109 In stock |
Male
|
0.126 in
3.2 mm
|
Round
|
0.091 in
2.3 mm
|
0.098 in
2.5 mm
|
0.402 in
10.2 mm
|
||
$0.1173 - $0.1299 | 2801 In stock |
Female
|
0.126 in
3.2 mm
|
Round
|
0.091 in
2.3 mm
|
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
||
$0.2334 - $0.2586 | 7 In stock |
Male
|
0.126 in
3.2 mm
|
Round
|
0.091 in
2.3 mm
|
0.248 in
6.3 mm
|
0.402 in
10.2 mm
|
||
$0.2334 - $0.2586 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
Round
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
$0.229 - $0.2537 | 1000 In stock |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
Round
|
0.098 in
2.5 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
||
$0.229 - $0.2537 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
Round
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
||
$0.2936 - $0.3253 | Request the lead time here |
Male Barbed Rivet
|
0.126 in
3.2 mm
|
Round
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue