Menu Search

Snap-Together Rivets - Male/Female Ratchet

In stock

Snap Fastener that includes both a Polypropylene (PP) male clip and a Low Density Polyethylene (LDPE) female washer.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Black and White
  • UL94 V0 Flame Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
16 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Colour Material Male Clip Shank Length  Maximum Compatible Panel Thickness Female Washer Stem Length View
$0.0976 - $0.1027 102 In stock
10.0 mm
White
LDPE;PP
15.0 mm
8.0 mm
$1.7806 - $1.973 915 In stock
20.0 mm
White
LDPE;PP
14.0 mm
18.0 mm
12.0 mm
24 In stock
20.0 mm
Black
LDPE;PP
4.0 mm
22.0 mm
6.0 mm
$0.06 - $0.0632 16 In stock
10.0 mm
Black
LDPE;PP
22.0 mm
16.0 mm
$0.1278 - $0.1345 6 In stock
20.0 mm
White
LDPE;PP
14.0 mm
10.0 mm
6.0 mm
$0.0726 - $0.0765 Request the lead time here
20.0 mm
Black
LDPE;PP
44.0 mm
40.0 mm
6.0 mm
$0.0772 - $0.0812 26 In stock
20.0 mm
Black
LDPE;PP
44.0 mm
46.0 mm
12.0 mm
$0.0674 - $0.071 22 In stock
10.0 mm
White
LDPE;PP
22.0 mm
16.0 mm
$0.0835 - $0.0879 218 In stock
20.0 mm
Black
LDPE;PP
28.0 mm
30.0 mm
12.0 mm
$0.1246 - $0.1311 27 In stock
20.0 mm
Black
LDPE;PP
14.0 mm
18.0 mm
12.0 mm
$0.0942 - $0.0991 28 In stock
20.0 mm
White
LDPE;PP
28.0 mm
30.0 mm
12.0 mm
$0.1386 - $0.146 28 In stock
20.0 mm
Black
LDPE;PP
10.0 mm
6.0 mm
$0.0558 - $0.0646 Request the lead time here
10.0 mm
Black
LDPE;PP
15.0 mm
8.0 mm
8502440908VR $0.0909 - $0.0957 18 In stock
20.0 mm
White
LDPE;PP
44.0 mm
40.0 mm
6.0 mm
8502260908VR $0.0895 - $0.0942 23 In stock
20.0 mm
White
LDPE;PP
28.0 mm
22.0 mm
6.0 mm
$0.1025 - $0.108 26 In stock
20.0 mm
White
LDPE;PP
44.0 mm
46.0 mm
12.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150908VR

Price Range
$0.1027 - $0.0976

Stock Levels
102 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 18.0 mm | 0.472 - 0.709 in

8501160908VR

Price Range
$1.973 - $1.7806

Stock Levels
915 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 22.0 mm | 0.236 - 0.866 in

8502260901VR


Stock Levels
24 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    4.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 16.0 mm | 0.63 in

8501220901VR

Price Range
$0.0632 - $0.06

Stock Levels
16 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

8502160908VR

Price Range
$0.1345 - $0.1278

Stock Levels
6 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 2.0 - 40.0 mm | 0.079 - 1.575 in

8502440901VR

Price Range
$0.0765 - $0.0726

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    2.0 - 40.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 46.0 mm | 0.472 - 1.811 in

8501440901VR

Price Range
$0.0812 - $0.0772

Stock Levels
26 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 16.0 mm | 0.63 in

8501220908VR

Price Range
$0.071 - $0.0674

Stock Levels
22 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 30.0 mm | 0.472 - 1.181 in

8501260901VR

Price Range
$0.0879 - $0.0835

Stock Levels
218 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 18.0 mm | 0.472 - 0.709 in

8501160901VR

Price Range
$0.1311 - $0.1246

Stock Levels
27 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 30.0 mm | 0.472 - 1.181 in

8501260908VR

Price Range
$0.0991 - $0.0942

Stock Levels
28 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

8502160901VR

Price Range
$0.146 - $0.1386

Stock Levels
28 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
  • Female Washer Head Height
    3.0 mm
Snap-Together Rivet - Black ; LDPE;PP ;Compatible Hole Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Compatible Panel Thickness Range 8.0 mm | 0.315 in

8501150901VR

Price Range
$0.0646 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 2.0 - 40.0 mm | 0.079 - 1.575 in

8502440908VR

Price Range
$0.0957 - $0.0909

Stock Levels
18 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    2.0 - 40.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 6.0 - 22.0 mm | 0.236 - 0.866 in

8502260908VR

Price Range
$0.0942 - $0.0895

Stock Levels
23 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet - White ; LDPE;PP ;Compatible Hole Diameter Range 8.0 - 20.0 mm | 0.315 - 0.787 in; Compatible Panel Thickness Range 12.0 - 46.0 mm | 0.472 - 1.811 in

8501440908VR

Price Range
$0.108 - $0.1025

Stock Levels
26 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm