Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Compatible Hex Key Size Thread Length View
$3.6511 - $4.0456 Request the lead time here
M4
6.0 mm
$2.7719 - $3.0713 Request the lead time here
M3
12.0 mm
$2.5207 - $2.793 10 In stock
M3
6.0 mm
$4.9071 - $5.4372 Request the lead time here
M4
12.0 mm
$6.638 - $12.2279 Request the lead time here
M5
8.0 mm
$16.0251 - $16.8686 Request the lead time here
M5
30.0 mm
$4.1535 - $4.6023 Request the lead time here
M3
16.0 mm
$21.1814 - $22.2963 5 In stock
M6
25.0 mm
$4.4048 - $4.8805 Request the lead time here
M4
12.0 mm
$2.5207 - $2.793 2 In stock
M3
8.0 mm
$8.0924 - $8.5183 5 In stock
M4
25.0 mm
$13.9097 - $25.6232 Request the lead time here
M6
16.0 mm
$5.8448 - $6.1524 5 In stock
M4
20.0 mm
$3.9023 - $4.3239 Request the lead time here
M4
10.0 mm
$24.0901 - $25.358 Request the lead time here
M6
30.0 mm
$10.2078 - $18.8038 3 In stock
M5
20.0 mm
$26.6022 - $49.004 Request the lead time here
M6
35.0 mm
$13.9097 - $25.6232 Request the lead time here
M6
12.0 mm
$6.638 - $12.2279 4 In stock
M5
10.0 mm
$2.6462 - $2.9322 Request the lead time here
M3
10.0 mm
  • of 4
Screw - Socket Head; Star Drive; M4; 6.0 mm; PEEK

1440347

Price Range
$4.0456 - $3.6511

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M3; 12.0 mm; PEEK

1440344

Price Range
$3.0713 - $2.7719

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M3; 6.0 mm; PEEK

1440341

Price Range
$2.793 - $2.5207

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 12.0 mm; PEEK

1440377

Price Range
$5.4372 - $4.9071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 8.0 mm; PEEK

1440354

Price Range
$12.2279 - $6.638

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 30.0 mm; PEEK

1440360

Price Range
$16.8686 - $16.0251

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M3; 16.0 mm; PEEK

1440345

Price Range
$4.6023 - $4.1535

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M6; 25.0 mm; PEEK

1440365

Price Range
$22.2963 - $21.1814

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 12.0 mm; PEEK

1440350

Price Range
$4.8805 - $4.4048

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M3; 8.0 mm; PEEK

1440342

Price Range
$2.793 - $2.5207

Stock Levels
2 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 25.0 mm; PEEK

1440353

Price Range
$8.5183 - $8.0924

Stock Levels
5 In stock
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M6; 16.0 mm; PEEK

1440363

Price Range
$25.6232 - $13.9097

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M4; 20.0 mm; PEEK

1440352

Price Range
$6.1524 - $5.8448

Stock Levels
5 In stock
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M4; 10.0 mm; PEEK

1440349

Price Range
$4.3239 - $3.9023

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
  • Material
    PEEK
Screw - Socket Head; Star Drive; M6; 30.0 mm; PEEK

1440366

Price Range
$25.358 - $24.0901

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 20.0 mm; PEEK

1440358

Price Range
$18.8038 - $10.2078

Stock Levels
3 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M6; 35.0 mm; PEEK

1440394

Price Range
$49.004 - $26.6022

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M6
  • Thread Length
    35.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M6; 12.0 mm; PEEK

1440362

Price Range
$25.6232 - $13.9097

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M5; 10.0 mm; PEEK

1440355

Price Range
$12.2279 - $6.638

Stock Levels
4 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Colour
    Light Brown
Screw - Socket Head; Star Drive; M3; 10.0 mm; PEEK

1440343

Price Range
$2.9322 - $2.6462

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Colour
    Light Brown